Cable Protection and Guiding Systems
Cable protection and guiding systems
Cable protection and guiding systems at LAPP consist of a protective conduit, a conduit gland and the corresponding accessories. They protect cables perfectly against dust, moisture, mechanical, thermal or chemical influences. Our flexible protective conduits are made of plastic, galvanised steel, stainless steel or a combination of these materials. The portfolio also includes parallel corrugated protective conduits, large-scale protective conduits or resealable protective conduits, hoses with a liquid-tight sheath and protective conduit systems for special applications, e.g. in the F&B sector or e-mobility. The tools and accessories allow for quick and easy assembly.
What are cable protection and guiding systems?
A cable protection and guiding system offers you the opportunity to additionally protect your cables and wires and to guide them securely.
At LAPP, this refers to flexible protective conduits.
This guide provides you with information about protective conduits and corresponding accessories for applications according to DIN EN IEC 61386-23 (VDE 0605-23:2021-12): Flexible electrical conduit systems. Our cable protection products do not include pneumatic or hydraulic hoses.
Note: We offer cable protection and cable guiding systems for automated applications in the form of assembled cable chains under the product name SILVYN® CHAIN.

Quick view SILVYN® KLICK 90° M16X1.5/2 GY
Article No.: 55501140
Quick view SILVYN® KLICK 90° M16X1.5/1 BK
Article No.: 55501135
Quick view SILVYN® CNP NPT 2'' FOR 2''
Article No.: 55500460
Quick view SILVYN® CNP NPT 1 1/4'' FOR 1 1/4''
Article No.: 55500440
Quick view SILVYN® CNP NPT 1'' FOR 1''
Article No.: 55500430

Quick view SILVYN® CNP NPT 3/4'' FOR 3/4''
Article No.: 55500420
Quick view SILVYN® CNP NPT 1/2'' FOR1/2''
Article No.: 55500410
Quick view SILVYN® CNP NPT 1/2'' FOR 3/8''
Article No.: 55500400
Quick view SILVYN® KLICK 90° M16X1.5/1 GY
Article No.: 55501130
Quick view SILVYN® KLICK 90° M12X1.5 BK
Article No.: 55501125
Quick view SILVYN® KLICK 90° M12X1.5 GY
Article No.: 55501120
Quick view SILVYN® KLICK 90° M10X1.0 BK
Article No.: 55501115
Quick view SILVYN® KLICK 90° M10X1.0 GY
Article No.: 55501110
Quick view SILVYN® AFW-PA 70 BK
Article No.: 55001093
Quick view SILVYN® AFW-PA 95 BK
Article No.: 55001092-