SILVYN® CNP NPT 3/4'' FOR 3/4''
Conduit gland; NPT 3/4"; Suitable for protective cable conduit size: 3/4; Halogenfree; IP 67;

SILVYN® CNP NPT 3/4'' FOR 3/4''
Conduit gland; NPT 3/4"; Suitable for protective cable conduit size: 3/4; Halogenfree; IP 67;
SILVYN® CNP NPT 3/4'' FOR 3/4''
RM621.58 MYR
/

SILVYN® CNP NPT 3/4'' FOR 3/4''
RM621.58 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Flame-retardant, High tensile strength, For high mechanical stress, High chemical-resistance
Applications
Robot-building, Mechanical engineering, Exporters, Vending machine construction
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SILVYN® |
| Product type | Conduit gland |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 1.000 |
| Weight | 0.189 kg |
Electrical Characteristics
Product Design
| Total length | 66 |
| Divisible fitting |
|
| Suitable protective conduit | SILVYN® CNP |
| Thread type | NPT |
| EMC screening |
|
| Thread size | NPT 3/4" |
| For conduit outer diameter | 29.5 |
| Screw-in sleeve material | Polyamide |
| Gland body material | Steel |
| Conduit gland design | Straight |
| Suitable for protective cable conduit size | 3/4 |
| Spanner size | 39 |
| Bending protection |
|
| Bending protection fixed installation |
|
| Pitch of thread | 1,81 |
| Surface protection | Electrogalvanised |
| Flexibly installed bending protection |
|
| Rotatable thread |
|
| Sealing material | Polyamide |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 67 |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® CNP NPT



