Cable Protection and Guiding Systems
Cable protection and guiding systems
Cable protection and guiding systems at LAPP consist of a protective conduit, a conduit gland and the corresponding accessories. They protect cables perfectly against dust, moisture, mechanical, thermal or chemical influences. Our flexible protective conduits are made of plastic, galvanised steel, stainless steel or a combination of these materials. The portfolio also includes parallel corrugated protective conduits, large-scale protective conduits or resealable protective conduits, hoses with a liquid-tight sheath and protective conduit systems for special applications, e.g. in the F&B sector or e-mobility. The tools and accessories allow for quick and easy assembly.
What are cable protection and guiding systems?
A cable protection and guiding system offers you the opportunity to additionally protect your cables and wires and to guide them securely.
At LAPP, this refers to flexible protective conduits.
This guide provides you with information about protective conduits and corresponding accessories for applications according to DIN EN IEC 61386-23 (VDE 0605-23:2021-12): Flexible electrical conduit systems. Our cable protection products do not include pneumatic or hydraulic hoses.
Note: We offer cable protection and cable guiding systems for automated applications in the form of assembled cable chains under the product name SILVYN® CHAIN.
Quick view SILVYN® ELU 10.0X14.5 BK 30M
Article No.: 61751790
Quick view SILVYN® ELT SMOOTH 40.0X47.9 BU 30M
Article No.: 61751771
Quick view SILVYN® ELT SMOOTH 35.4X41.8 BU 30M
Article No.: 61751761
Quick view SILVYN® ELT SMOOTH 26.5X33.1 BU 30M
Article No.: 61751751
Quick view SILVYN® ELT SMOOTH 21.0X26.4 BU 30M
Article No.: 61751731
Quick view SILVYN® BRAID PA6 NW 12 10.0-14.0 / 15M
Article No.: 61721261
Quick view SILVYN® BRAID PA6 NW 20 18.0-26.0 / 10M
Article No.: 61721263
Quick view SILVYN® BRAID PA6 NW 16 14.0-24.0 / 15M
Article No.: 61721262
Quick view SILVYN® BRAID PA6 NW 40 32.0-42.0 / 250M
Article No.: 61721259
Quick view SILVYN® BRAID PA6 NW 06 4.0-10.0 / 20M
Article No.: 61721260
Quick view SILVYN® BRAID PA6 NW 30 26.0-34.0 / 250M
Article No.: 61721258
Quick view SILVYN® SI 32X38 SGY
Article No.: 61713420
Quick view SILVYN® SI 23X28 SGY
Article No.: 61713390
Quick view SILVYN® SI 18X22 SGY
Article No.: 61713360
Quick view SILVYN® SI 13X16 SGY
Article No.: 61713300-