Cable Protection and Guiding Systems
Cable protection and guiding systems
Cable protection and guiding systems at LAPP consist of a protective conduit, a conduit gland and the corresponding accessories. They protect cables perfectly against dust, moisture, mechanical, thermal or chemical influences. Our flexible protective conduits are made of plastic, galvanised steel, stainless steel or a combination of these materials. The portfolio also includes parallel corrugated protective conduits, large-scale protective conduits or resealable protective conduits, hoses with a liquid-tight sheath and protective conduit systems for special applications, e.g. in the F&B sector or e-mobility. The tools and accessories allow for quick and easy assembly.
What are cable protection and guiding systems?
A cable protection and guiding system offers you the opportunity to additionally protect your cables and wires and to guide them securely.
At LAPP, this refers to flexible protective conduits.
This guide provides you with information about protective conduits and corresponding accessories for applications according to DIN EN IEC 61386-23 (VDE 0605-23:2021-12): Flexible electrical conduit systems. Our cable protection products do not include pneumatic or hydraulic hoses.
Note: We offer cable protection and cable guiding systems for automated applications in the form of assembled cable chains under the product name SILVYN® CHAIN.

Quick view SILVYN® MAXI PA6 95 / 91X106 GY 10M
Article No.: 61791160
Quick view SILVYN® RILL PA12 10 / 6.5X10 BK 50M
Article No.: 61815105
Quick view SILVYN® MAXI PA6 70 / 66.5X79.2 BK 10M
Article No.: 61791155
Quick view SILVYN® MAXI PA6 70 / 66.5X79.2 GY 10M
Article No.: 61791150
Quick view SILVYN® HCC 63 / 52.5X63.0 BK
Article No.: 61794035
Quick view SILVYN® SP 10X14 SGY 25M
Article No.: 61714000
Quick view SILVYN® HCC 50 / 40.1X50.0 BK
Article No.: 61794030
Quick view SILVYN® FG NM 2" 51.6 X 59.9 BU 15M
Article No.: 55503376
Quick view SILVYN® FG NM 1 1/2" 40.3 X 47.8 BU 15M
Article No.: 55503375
Quick view SILVYN® FG NM 1 1/4" 35.1 X 41.8 BU 15M
Article No.: 55503374
Quick view SILVYN® FG NM 1" 26.5 X 33.1 BU 30M
Article No.: 55503373
Quick view SILVYN® FG NM 3/4" 21.0 X 26.4 BU 30M
Article No.: 55503372
Quick view SILVYN® FG NM 1/2" 16.0 X 21.1 BU 30M
Article No.: 55503371
Quick view SILVYN® FG NM 3/8" 12.6X17.8 BU 30M
Article No.: 55503370
Quick view SILVYN® ELU SMOOTH 51.3X59.7 BK 30M
Article No.: 61751598-