Cable Protection and Guiding Systems
Cable protection and guiding systems
Cable protection and guiding systems at LAPP consist of a protective conduit, a conduit gland and the corresponding accessories. They protect cables perfectly against dust, moisture, mechanical, thermal or chemical influences. Our flexible protective conduits are made of plastic, galvanised steel, stainless steel or a combination of these materials. The portfolio also includes parallel corrugated protective conduits, large-scale protective conduits or resealable protective conduits, hoses with a liquid-tight sheath and protective conduit systems for special applications, e.g. in the F&B sector or e-mobility. The tools and accessories allow for quick and easy assembly.
What are cable protection and guiding systems?
A cable protection and guiding system offers you the opportunity to additionally protect your cables and wires and to guide them securely.
At LAPP, this refers to flexible protective conduits.
This guide provides you with information about protective conduits and corresponding accessories for applications according to DIN EN IEC 61386-23 (VDE 0605-23:2021-12): Flexible electrical conduit systems. Our cable protection products do not include pneumatic or hydraulic hoses.
Note: We offer cable protection and cable guiding systems for automated applications in the form of assembled cable chains under the product name SILVYN® CHAIN.
Quick view SILVYN® LCCH-2 32/28.1X34 BK 25M
Article No.: 61804797
Quick view SILVYN® LCCH-2 25/21.1X26 BK 25M
Article No.: 61804796
Quick view SILVYN® LCCH-2 16/13X17 BK 25M
Article No.: 61804794
Quick view
Quick view SILVYN® LCCH-2 75/70.0X79.0 BK 10M
Article No.: 61804789
Quick view SILVYN® LCCH-2 63/57.5X64.5 BK 10M
Article No.: 61804788
Quick view SILVYN® LCC-2 75/70.0X79.0 BK 10M
Article No.: 61804787
Quick view SILVYN® LCC-2 63/57.5X64.5 BK 10M
Article No.: 61804792
Quick view SILVYN® LCC-2 32/28.1X34 BK 30M
Article No.: 61804752
Quick view SILVYN® LCC-2 40/37.6X44.5 BK 10M
Article No.: 61804762
Quick view SILVYN® LCC-2 25/21.1X26 BK 30M
Article No.: 61804742
Quick view SILVYN® LCC-2 50/48.4X55 BK 10M
Article No.: 61804772
Quick view SILVYN® LCC-2 20/16.9X21.5 BK 30M
Article No.: 61804732
Quick view SILVYN® LCC-2 16/13X17 BK 30M
Article No.: 61804722
Quick view SILVYN® LCC-2 12/10.2X14 BK 30M
Article No.: 61804712-