Cable Protection and Guiding Systems
Cable protection and guiding systems
Cable protection and guiding systems at LAPP consist of a protective conduit, a conduit gland and the corresponding accessories. They protect cables perfectly against dust, moisture, mechanical, thermal or chemical influences. Our flexible protective conduits are made of plastic, galvanised steel, stainless steel or a combination of these materials. The portfolio also includes parallel corrugated protective conduits, large-scale protective conduits or resealable protective conduits, hoses with a liquid-tight sheath and protective conduit systems for special applications, e.g. in the F&B sector or e-mobility. The tools and accessories allow for quick and easy assembly.
What are cable protection and guiding systems?
A cable protection and guiding system offers you the opportunity to additionally protect your cables and wires and to guide them securely.
At LAPP, this refers to flexible protective conduits.
This guide provides you with information about protective conduits and corresponding accessories for applications according to DIN EN IEC 61386-23 (VDE 0605-23:2021-12): Flexible electrical conduit systems. Our cable protection products do not include pneumatic or hydraulic hoses.
Note: We offer cable protection and cable guiding systems for automated applications in the form of assembled cable chains under the product name SILVYN® CHAIN.
Quick view SILVYN® FCE-V0 25/21.2X26.0 BK
Article No.: 61814711
Quick view SILVYN® FCE-V0 20/17.0X21.5 BK
Article No.: 61814710
Quick view SILVYN® FCE-V0 12/10.0X14.0 BK
Article No.: 61814708
Quick view SILVYN® HFX-V0 1'' 26.5X33.1 BK 30M
Article No.: 64400243
Quick view SILVYN® HFX-V0 3/4'' 21.0X26.4 BK 30M
Article No.: 64400242
Quick view SILVYN® HFX-V0 3/8'' 12.6X17.8 BK 30M
Article No.: 64400241
Quick view SILVYN® HFX 2'' 51.6X59.9 BK 15M
Article No.: 64400252
Quick view SILVYN® HFX 1 1/2'' 40.3X47.8 BK 15M
Article No.: 64400251
Quick view SILVYN® HFX 1 1/4'' 35.1X41.8 BK 15M
Article No.: 64400250
Quick view SILVYN® HFX 1'' 26.5X33.1 BK 30M
Article No.: 64400240
Quick view SILVYN® HFX 3/4'' 21.0X26.4 BK 30M
Article No.: 64400230
Quick view SILVYN® HFX 1/2'' 16.0X21.1 BK 30M
Article No.: 64400220
Quick view SILVYN® HFX 3/8'' 12.6X17.8 BK 30M
Article No.: 64400210
Quick view SILVYN® HFX 5/16'' 10.1X14.4 BK 30M
Article No.: 64400200
Quick view SILVYN® LCCH-2 20/16.9X21.5 BK 25M
Article No.: 61804795-