Cable Protection and Guiding Systems
Cable protection and guiding systems
Cable protection and guiding systems at LAPP consist of a protective conduit, a conduit gland and the corresponding accessories. They protect cables perfectly against dust, moisture, mechanical, thermal or chemical influences. Our flexible protective conduits are made of plastic, galvanised steel, stainless steel or a combination of these materials. The portfolio also includes parallel corrugated protective conduits, large-scale protective conduits or resealable protective conduits, hoses with a liquid-tight sheath and protective conduit systems for special applications, e.g. in the F&B sector or e-mobility. The tools and accessories allow for quick and easy assembly.
What are cable protection and guiding systems?
A cable protection and guiding system offers you the opportunity to additionally protect your cables and wires and to guide them securely.
At LAPP, this refers to flexible protective conduits.
This guide provides you with information about protective conduits and corresponding accessories for applications according to DIN EN IEC 61386-23 (VDE 0605-23:2021-12): Flexible electrical conduit systems. Our cable protection products do not include pneumatic or hydraulic hoses.
Note: We offer cable protection and cable guiding systems for automated applications in the form of assembled cable chains under the product name SILVYN® CHAIN.
Quick view SILVYN® UI COMPACT M16X1.5 AISI 304
Article No.: 61803880
Quick view SILVYN® LGEF-M 50X1.5 AISI 316
Article No.: 55503207
Quick view SILVYN® LGEF-M 40X1.5 AISI 316
Article No.: 55503206
Quick view SILVYN® LGEF-M 32X1.5 AISI 316
Article No.: 55503205
Quick view SILVYN® LGEF-M 25X1.5 AISI 316
Article No.: 55503204
Quick view SILVYN® LGEF-M 20X1.5/1 AISI 316
Article No.: 55503203
Quick view SILVYN® LGEF-M 16X1.5/2 AISI 316
Article No.: 55503202
Quick view SILVYN® LGEF-M 16X1.5/1 AISI 316
Article No.: 55503201
Quick view SILVYN® LGEF-M 12X1.5 AISI 316
Article No.: 55503200
Quick view SILVYN® LGES-M 32X1.5 AISI 316
Article No.: 55503215
Quick view SILVYN® LGES-M 25X1.5 AISI 316
Article No.: 55503214
Quick view SILVYN® LGES-M 20X1.5/1 AISI 316
Article No.: 55503213
Quick view SILVYN® LGES-M 16X1.5/2 AISI 316
Article No.: 55503212
Quick view SILVYN® LGES-M 16X1.5/1 AISI 316
Article No.: 55503211
Quick view SILVYN® LGES-M 12X1.5 AISI 316
Article No.: 55503210-