Cable Protection and Guiding Systems
Cable protection and guiding systems
Cable protection and guiding systems at LAPP consist of a protective conduit, a conduit gland and the corresponding accessories. They protect cables perfectly against dust, moisture, mechanical, thermal or chemical influences. Our flexible protective conduits are made of plastic, galvanised steel, stainless steel or a combination of these materials. The portfolio also includes parallel corrugated protective conduits, large-scale protective conduits or resealable protective conduits, hoses with a liquid-tight sheath and protective conduit systems for special applications, e.g. in the F&B sector or e-mobility. The tools and accessories allow for quick and easy assembly.
What are cable protection and guiding systems?
A cable protection and guiding system offers you the opportunity to additionally protect your cables and wires and to guide them securely.
At LAPP, this refers to flexible protective conduits.
This guide provides you with information about protective conduits and corresponding accessories for applications according to DIN EN IEC 61386-23 (VDE 0605-23:2021-12): Flexible electrical conduit systems. Our cable protection products do not include pneumatic or hydraulic hoses.
Note: We offer cable protection and cable guiding systems for automated applications in the form of assembled cable chains under the product name SILVYN® CHAIN.
Quick view FIPLOCK ONE M20X1.5 / 12 BK
Article No.: 61804216
Quick view FIPLOCK ONE M20X1.5 / 10 BK
Article No.: 61804215
Quick view FIPLOCK ONE M16X1.5 / 12 BK
Article No.: 61804214
Quick view FIPLOCK ONE M12X1.5 / 10 BK
Article No.: 61804212
Quick view FIPLOCK ONE M16X1.5 / 10 BK
Article No.: 61804213
Quick view FIPLOCK ONE M12X1.5 / 07 BK
Article No.: 61804211
Quick view SILVYN® SAWING DEVICE WZ
Article No.: 61722280
Quick view FIPLOCK ONE M40X1.5 / 29 GY
Article No.: 61804238
Quick view FIPLOCK ONE M63X1.5 / 48 GY
Article No.: 61804242
Quick view FIPLOCK ONE M50X1.5 / 48 GY
Article No.: 61804241
Quick view FIPLOCK ONE M50X1.5 / 36 GY
Article No.: 61804240
Quick view FIPLOCK ONE M40X1.5 / 36 GY
Article No.: 61804239
Quick view FIPLOCK ONE M25X1.5 / 23 GY
Article No.: 61804235
Quick view FIPLOCK ONE M32X1.5 / 29 GY
Article No.: 61804237
Quick view FIPLOCK ONE M32X1.5 / 23 GY
Article No.: 61804236-