CHAMPION 67
Drum dispenser; Max. load capacity: 200kg; For drum width (max.): 670mm



CHAMPION 67
Drum dispenser; Max. load capacity: 200kg; For drum width (max.): 670mm
CHAMPION 67
RM3,442.36 MYR
/

CHAMPION 67
RM3,442.36 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Max. load capacity | 200 |
| Product type | Drum dispenser |
| Scope of delivery | including 4 rubber feet |
| Delivery Unit | 1.000 |
| Weight | 9 kg |
Electrical Characteristics
Product Design
| Overall width | 727 |
| Material | Polyamide, Aluminium |
| Total length | 565 |
| For drum width (max.) | 670 |
| Total height | 120 |
Product Characteristics
Certifications and Standards
| EAC certification number | Отказное письмо № 5048 |
| EAC-certified | Not required |
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List



