SPOOLING PALLET 800X800
Cable drum pallet; For drum width (max.): 550mm; Flange diameter (max.): 900mm

SPOOLING PALLET 800X800
Cable drum pallet; For drum width (max.): 550mm; Flange diameter (max.): 900mm
SPOOLING PALLET 800X800
RM4,373.80 MYR
/

SPOOLING PALLET 800X800
RM4,373.80 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Max. load capacity | 500 |
| Product type | Cable drum pallet |
| Delivery Unit | 1.000 |
| Weight | 17 kg |
Electrical Characteristics
Product Design
| Flange diameter (max.) | 900 |
| Overall width | 800 |
| Total length | 800 |
| For drum width (max.) | 550 |
Product Characteristics
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from Spooling pallet
| Article number | Product type | Imp cable load max | Imp load max | Load (max.) | Max. load capacity | Delivery Unit | For drum width (max.) | Imp 4drum width max | Flange diameter (max.) | Imp flange diameter max |
|---|---|---|---|---|---|---|---|---|---|---|
| 85008062 | Cable drum pallet | 500 | 1.000 | 550 | 900 |

