Technical Attributes

General Information
Product type Single core module
Cable weight (max.) per module 7
Scope of delivery including 2 boxes
Suitable cable H05V-K HAR, H07V-K HAR
Delivery Unit 1.000
Weight 2.6 kg
Electrical Characteristics
Product Design
Overall width 335
Total length 335
For ring inner diameter (min.) 80
for cable ring outer diameter (max.) 295
For max. cable outer diameter 10
Total height 280
For ring inner diameter (max.) 180
For ring height (max.) 80
Rings/coils capacitance 2
Product Characteristics
Certifications and Standards
Documentation
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • Trade product, not a LAPP product.
Product Family List
All articles from TRONIC module solutions
Article number Scope of delivery Suitable cable Rings/coils capacitance
85001621 including 6 TRONIC modules H05V-K HAR, H07V-K HAR, H07V-U 12
85001622 including 18 TRONIC modules H05V-K HAR, H07V-K HAR, H07V-U 36
85001625 including 2 boxes H05V-K HAR, H07V-K HAR 2
85001639 including 6 TRONIC modules H05V-K HAR, H07V-K HAR, H07V-U 12