FLEXIMARK® Character Holder PTE 9.5-15000
Sign/label holder; Polyethylene



FLEXIMARK® Character Holder PTE 9.5-15000
Sign/label holder; Polyethylene
FLEXIMARK® Character Holder PTE 9.5-15000
RM307.06 MYR
/

FLEXIMARK® Character Holder PTE 9.5-15000
RM307.06 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Sign/label holder |
| Installation type | with cable ties |
| Packaging type | Cardboard packaging |
| Brand | FLEXIMARK® |
| Marking for | Cores, Cables, Conduits |
| Delivery Unit | 1.000 |
| Weight | 0.5 kg |
Electrical Characteristics
Product Design
| Colour | transparent |
| Transparent |
|
| Material | Polyethylene |
| Label material | Polyethylene |
Product Characteristics
| Flame-retardant |
|
| Chemical resistant |
|
| Oil-resistant |
|
| UV-resistant |
|
| Acid-resistant |
|
| UV-resistant according to | EN ISO 4892-2, method A (colour change permitted) |
| Waterproof |
|
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List





