FLEXIMARK® Character Holder CAB 12-38 TR
Sign/label holder; Overall width: 50mm; Overall height: 14.8mm; Polyethylene





FLEXIMARK® Character Holder CAB 12-38 TR
Sign/label holder; Overall width: 50mm; Overall height: 14.8mm; Polyethylene
FLEXIMARK® Character Holder CAB 12-38 TR
RM170.19 MYR
/

FLEXIMARK® Character Holder CAB 12-38 TR
RM170.19 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Sign/label holder |
| Scope of delivery | including cable ties |
| Packaging type | Cardboard packaging |
| Brand | FLEXIMARK® |
| Marking for | Cores, Cables, Conduits |
| Pieces per PU | 50 |
| Installation type | with cable ties |
| Delivery Unit | 1.000 |
| Weight | 0.136 kg |
Electrical Characteristics
Product Design
| for cable tie width | 2.6 |
| Overall width | 50 |
| Colour | transparent |
| Max. label height | 12 |
| Total height | 14.8 |
| Transparent |
|
| Material | Polyethylene |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Acid-resistant |
|
| Waterproof |
|
| Chemical resistant |
|
| UV-resistant |
|
| salt water resistant |
|
| UV-resistant according to | EN ISO 4892-2, method A (colour change permitted) |
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® Character holders CAB
| Article number | Number of characters | Imp label heigth max | Imp total width | Max. label height | Total width def | Imp total height | Total height def | Pieces per PU |
|---|---|---|---|---|---|---|---|---|
| 83259070 | 19 | 50 | ||||||
| 83259078 | 12 | 50 | ||||||
| 83259079 | 12 | 50 | ||||||
| 83259080 | 12 | 50 | ||||||
| 83259081 | 12 | 50 | ||||||
| 83259084 | 9.5 | 50 | ||||||
| 83259086 | 9.5 | 50 | ||||||
| 83259087 | 9.5 | 50 | ||||||
| 83259088 | 9.5 | 50 | ||||||
| 83259091 | 6 | 50 |







