The Huawei SUN2000-(2KTL–6KTL)-L1 Series is a family of single-phase hybrid solar inverters (marketed as Smart Energy Controllers) built specifically for residential rooftop solar-plus-storage systems.
Compact Single-Phase Design.
High Conversion Efficiency.
Battery-Ready Hybrid Architecture.
Grid Outage Backup Support.
Active Safety & Outdoor Durability.
Built-In Wi-Fi & Optimizer Support.
SUN2000-5KTL-L1
Efficiency: max. 98.4%, European weighted 97.8%
PV input:
Recommended max. PV power: 7,500 Wp
Max. input voltage: 600 V
MPPT operating voltage range: 90–560 V; rated input voltage: 360 V; max. input current per MPPT: 12.5 A; max. short-circuit current: 18 A; 2 MPP trackers, 1 input per tracker
DC battery input: LUNA2000-5/10/15-S0 and LUNA2000-7/14/21-S1; 350–560 V DC; max. operating current 15 A; max. charge power 5,000 W; max. discharge power 5,000 W
On-grid output:
Single-phase; rated output power 5,000 W; max. apparent power 5,500 VA; rated output voltage 220/230/240 V AC; 50/60 Hz
Max. output current: 25 A; power factor 0.8 leading to 0.8 lagging; THD ≤ 3%