The Huawei SUN2000-(5K–12K)-MAP0 Series is a family of three-phase hybrid solar inverters (marketed by Huawei as Smart Energy Controllers) built for residential and small commercial solar-plus-storage systems
Model Lineup & Scalability.
High Conversion Efficiency.
True Three-Phase Asymmetric Output.
Plug-and-Play Battery & Backup Integration.
Active Safety & Outdoor Durability.
Smart Ecosystem & Monitoring.
SUN2000-12K-MAP0
Efficiency: max. 98.6%, European weighted 98.2%
PV input:
Recommended max. PV power: 22,000 Wp
Max. input voltage: 1,100 V
Operating voltage range: 160–1,000 V
Startup voltage: 160 V
Rated input voltage: 600 V
Max. input current per MPPT: 16 A
Max. short-circuit current: 22 A
MPP trackers: 2
Max. input per MPP tracker: 1
DC battery input:
Compatible battery: LUNA2000-5/10/15-S0 / LUNA2000-7/14/21-S1
Operating voltage range: 600–980 V
Max. operating current: 20 A
Max. charging power: 12,000 W
On-grid output:
Connection: three-phase
Rated output power: 12,000 W
Max. apparent power: 13,200 VA
Rated output voltage: 220/380, 230/400 or 240/415 V AC, 3W/N + PE
Overload capability: 110%
Rated frequency: 50/60 Hz
Max. output current: 20.2 A
Power factor: 0.8 leading to 0.8 lagging
Max. THD: ≤ 3%
Off-grid output:
Backup device: SmartGuard-63A-T0 (3-phase)
Rated output power: 12,000 W
Rated output voltage: 220/380, 230/400 or 240/415 V AC, 3W/N + PE