SILVYN® TC NW26 (28.9X34.5) M32X1.5BK
Parallel corrugated protective conduit with thread; M 32; Nominal size: 26; Inner diameter: 28.9mm; Outer diameter: 34.5mm; Polyamide; Halogenfree; UV-resistant



SILVYN® TC NW26 (28.9X34.5) M32X1.5BK
Parallel corrugated protective conduit with thread; M 32; Nominal size: 26; Inner diameter: 28.9mm; Outer diameter: 34.5mm; Polyamide; Halogenfree; UV-resistant
SILVYN® TC NW26 (28.9X34.5) M32X1.5BK
RM15.67 MYR
/

SILVYN® TC NW26 (28.9X34.5) M32X1.5BK
RM15.67 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Cost-saving due to quick and easy installation, Dimensionally stable, Flexible, Threaded
Applications
Mechanical engineering, Plant engineering, For indoor and outdoor use, Control cabinet manufacturing
Technical Attributes
General Information
| Brand | SILVYN® |
| Product type | Parallel corrugated protective conduit with thread |
| Packaging type | Ring |
| Installation type | in threaded borehole |
| Delivery Unit | 50.000 |
| Weight | 122 kg/km |
Electrical Characteristics
Product Design
| Lockable (two-part) |
|
| Conduit material, short form | PA |
| Nominal size | 26 |
| Total length | 50 |
| Material body | Polyamide |
| Protection against hot chips |
|
| EMC screening |
|
| Material body shortname | PA |
| Slit |
|
| Thread size | M 32 |
| Outer diameter | 34.5 |
| Colour | black |
| Smooth inner conduit surface |
|
| Inner diameter | 28.9 |
| Conduit material | Polyamide |
| Bending protection |
|
| Smooth outer conduit surface |
|
| Bending protection fixed installation |
|
| RAL colour | RAL 9005 |
| Pitch of thread | 1,5 |
| Flexibly installed bending protection |
|
| Thread standard | DIN EN 60423 |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68 |
| For continuous flexing |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Flame retardance according to | UL 94 V-2 |
| Short term temperature max. | 150 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.





