BLADE RECEPTACLES BA 485 F
Panel connector; suitable crimp-insert: PEW 12.838; Blade connector type: Blade receptacle (type F); For cross-section (min./max.): 0.75mm² - 1.5mm²; Brass Tin-plated





BLADE RECEPTACLES BA 485 F
Panel connector; suitable crimp-insert: PEW 12.838; Blade connector type: Blade receptacle (type F); For cross-section (min./max.): 0.75mm² - 1.5mm²; Brass Tin-plated
BLADE RECEPTACLES BA 485 F
RM0.78 MYR
/

BLADE RECEPTACLES BA 485 F
RM0.78 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Panel connector |
| Suitable crimping insert | PEW 12.838 |
| Packaging type | Cardboard packaging |
| Delivery Unit | 100.000 |
| Weight | 0.001 kg |
Electrical Characteristics
Product Design
| Total length | 16 |
| Connector material | Brass |
| Cable lug design | Non-insulated panel connector |
| Blade connector type | Blade receptacle (type F) |
| For cross-section (min.) | 0.75 |
| Surface protection | Tin-plated |
| For cross-section (max.) | 1.5 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Corrosion-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from Panel connectors non-insulated
| Article number | Suitable crimping insert | Blade connector type | For cross-section (min.) | For cross-section (max.) | Colour | Delivery Unit |
|---|---|---|---|---|---|---|
| 63501060 | PEW 12.045 | Blade receptacle (type F) | 0.5 | 1 | 100.000 | |
| 63501070 | PEW 12.045 | Blade receptacle (type F) | 0.5 | 1 | 100.000 | |
| 63501071 | PEW 12.838 | Blade connector (type M) | 0.5 | 1 | 100.000 | |
| 63501080 | PEW 12.838 | Blade receptacle (type F) | 0.75 | 1.5 | 100.000 | |
| 63501090 | PEW 12.838 | Blade receptacle (type F) | 0.75 | 1.5 | 100.000 | |
| 63501120 | PEW 12.050 | Blade receptacle (type F) | 0.75 | 1.5 | 100.000 | |
| 63501130 | PEW 12.050 | Blade receptacle (type F) | 1.5 | 2.5 | 100.000 | |
| 63501140 | PEW 12.050 | Blade receptacle (type F) | 4 | 6 | 100.000 | |
| 63501150 | PEW 12.050 | Blade receptacle distributor (type T) | 0.5 | 1.5 | 100.000 | |
| 63501520 | PEW 12.050 | Blade connector (type M) | 0.5 | 1 | 100.000 | |
| 63501530 | PEW 12.050 | Blade connector (type M) | 1.5 | 2.5 | 100.000 |







