BLADE RECEPTACLES L-RA 29 H
Panel connector; suitable crimp-insert: PEW 12.060; Blade connector type: Blade Receptacle (type H); For cross-section (min./max.): 0.5mm² - 1.5mm²; red; Brass Tin-plated




BLADE RECEPTACLES L-RA 29 H
Panel connector; suitable crimp-insert: PEW 12.060; Blade connector type: Blade Receptacle (type H); For cross-section (min./max.): 0.5mm² - 1.5mm²; red; Brass Tin-plated
BLADE RECEPTACLES L-RA 29 H
RM0.67 MYR
/

BLADE RECEPTACLES L-RA 29 H
RM0.67 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Technical Attributes
General Information
| Product type | Panel connector |
| Suitable crimping insert | PEW 12.060 |
| Packaging type | Cardboard packaging |
| Delivery Unit | 100.000 |
| Weight | 0.001 kg |
Electrical Characteristics
Product Design
| Total length | 18.5 |
| Connector material | Brass |
| Cable lug design | Insulated panel connector |
| Blade connector type | Blade receptacle (type H) |
| For cross-section (min.) | 0.5 |
| Surface protection | Tin-plated |
| Colour | red |
| Insulation material | Polyamide |
| For cross-section (max.) | 1.5 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Corrosion-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Flame retardance according to | UL 94 V-2 |
| Short term temperature max. | 120 |
| Halogenfree |
|
Certifications and Standards
| UL certification | according to UL 310 (e-file number: E334111) |
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| cUL certification | according to CSA-C22.2 No. 153 (e-file number: E334111) |
| UL recognized |
|
| VDE certified |
|
| UL category control number | RFWV7 |
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from Blade receptacle according to DIN 46245 and similar
| Article number | Suitable crimping insert | Blade connector type | For cross-section (min.) | For cross-section (max.) | Colour | Delivery Unit |
|---|---|---|---|---|---|---|
| 61794951 | PEW 12.060 | Fully insulated flat sleeve (type V) | 0.5 | 1.5 | red | 100.000 |
| 61794952 | PEW 12.060 | Fully insulated flat sleeve (type V) | 0.5 | 1.5 | red | 100.000 |
| 61794953 | PEW 12.060 | Fully insulated flat sleeve (type V) | 0.5 | 1.5 | red | 100.000 |
| 61794955 | PEW 12.060 | Fully insulated flat sleeve (type V) | 0.5 | 1.5 | red | 100.000 |
| 61794960 | PEW 12.060 | Fully insulated flat sleeve (type V) | 0.5 | 1.5 | red | 100.000 |
| 61794968 | PEW 12.060 | Fully insulated flat sleeve (type V) | 1.5 | 2.5 | blue | 100.000 |
| 61794969 | PEW 12.060 | Fully insulated flat sleeve (type V) | 1.5 | 2.5 | blue | 100.000 |
| 61794970 | PEW 12.060 | Fully insulated flat sleeve (type V) | 1.5 | 2.5 | blue | 100.000 |
| 61794971 | PEW 12.060 | Fully insulated flat sleeve (type V) | 4 | 6 | yellow | 50.000 |
| 63101010 | PEW 12.060 | Blade receptacle (type H) | 0.5 | 1.5 | red | 100.000 |
| 63101020 | PEW 12.060 | Blade receptacle (type H) | 0.5 | 1.5 | red | 100.000 |
| 63101030 | PEW 12.060 | Blade receptacle (type H) | 0.5 | 1.5 | red | 100.000 |
| 63101040 | PEW 12.060 | Blade receptacle (type H) | 0.5 | 1.5 | red | 100.000 |
| 63101050 | PEW 12.060 | Blade receptacle (type H) | 0.5 | 1.5 | red | 100.000 |
| 63101060 | PEW 12.060 | Blade receptacle (type H) | 1.5 | 2.5 | blue | 100.000 |
| 63101070 | PEW 12.060 | Blade receptacle (type H) | 1.5 | 2.5 | blue | 100.000 |
| 63101080 | PEW 12.060 | Blade receptacle (type H) | 1.5 | 2.5 | blue | 100.000 |
| 63101110 | PEW 12.060 | Blade receptacle (type H) | 4 | 6 | yellow | 50.000 |
| 63101120 | PEW 12.060 | Blade receptacle (type H) | 4 | 6 | yellow | 50.000 |
| 63102010 | PEW 12.060 | Blade receptacle distributor (type T) | 0.5 | 1.5 | red | 50.000 |
| 63102020 | PEW 12.060 | Blade receptacle distributor (type T) | 1.5 | 2.5 | blue | 50.000 |
| 63103010 | PEW 12.060 | Blade connector (type M) | 0.5 | 1.5 | red | 100.000 |
| 63103020 | PEW 12.060 | Blade connector (type M) | 1.5 | 2.5 | blue | 100.000 |
| 63103040 | PEW 12.060 | Blade connector (type M) | 4 | 6 | yellow | 50.000 |






