SKINTOP® BT PG 9 RAL 7001 SGY
Cable gland with bending protection; PG 9; Clamping range (min./max.): 3.5 - 8 mm; Wrench width 1: 19; silver grey; Polyamide Uncoated; IP 68 - 5 bar (30 min)

SKINTOP® BT PG 9 RAL 7001 SGY
Cable gland with bending protection; PG 9; Clamping range (min./max.): 3.5 - 8 mm; Wrench width 1: 19; silver grey; Polyamide Uncoated; IP 68 - 5 bar (30 min)
SKINTOP® BT PG 9 RAL 7001 SGY
RM15.86 MYR
/

SKINTOP® BT PG 9 RAL 7001 SGY
RM15.86 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Reliable bending and anti-kink protection, Cable conservation, Functional reliability, To protect flexible cables
Applications
Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1, Handheld device, Apparatus construction, Light and sound applications, Moving machine parts
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SKINTOP® |
| Product type | Cable gland with bending protection |
| Packaging type | Bag |
| Delivery Unit | 100.000 |
| Weight | 0.007 kg |
Electrical Characteristics
Product Design
| Total length | 42.9 |
| Number of cable entries | 1 |
| Material body | Polyamide |
| Thread type | PG |
| Cable gland design | Straight |
| EMC screening |
|
| Cable-side sealing element | Conduit sealing ring |
| Material body shortname | PA |
| Thread size | PG 9 |
| Colour | silver grey |
| Thread length | 8 |
| Hexagon corner dimensions | 21.1 |
| Bending protection material | Polyamide |
| Bending protection |
|
| Clear width | 8 |
| Max. clamping range | 8 |
| Seal type | Conduit sealing ring |
| RAL colour | RAL 7001 |
| Glass-fibre reinforced |
|
| Pitch of thread | 1,41 |
| Surface protection | Uncoated |
| Spanner size 1 | 19 |
| Min. clamping range | 3.5 |
| For armoured cables |
|
| Bending protection | Trumpet |
| Sealing material, short form | CR |
| Spanner size 2 | 19 |
| Sealing material | Chloroprene rubber |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68 - 5 bar (30 min) |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Oil-resistant |
|
| Temperature (min.) | -20 |
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Vibration protection |
|
| NEMA type rating | Type 1, Type 12 |
| Flame retardance according to | UL 94 V-2 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| UL AWM certification | according to UL 514B (CCN: QBPZ2 / e-file number: E79903) |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| cUR certification | according to CSA C22.2 No. 18.3 (CCN: QBPZ8 / e-file number: E79903) |
| For Ex zone gas | without |
| For Ex-zone dust | without |
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® BT
| Article number | Thread size | Imp thread length | Thread length | Imp clamping range min | Min. clamping range | Imp clamping range max | Max. clamping range | Imp wrench width 1 | Spanner size 1 | Colour | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 53015410 | PG 9 | 8 | 3.5 | 8 | 19 | silver grey | 100.000 | ||||
| 53015420 | PG 11 | 8 | 4 | 10 | 22 | silver grey | 100.000 | ||||
| 53015430 | PG 13,5 | 9 | 6 | 12 | 24 | silver grey | 50.000 | ||||
| 53015440 | PG 16 | 10 | 9 | 14 | 27 | silver grey | 50.000 | ||||
| 53015450 | PG 21 | 11 | 13 | 18 | 33 | silver grey | 50.000 |



