SKINDICHT® ME-M ATEX 50X1.5/63X1.5
Enlarger; Inner thread: M 63; Outer thread: M 50; Brass Nickel-plated; Suitable for EX-applications

SKINDICHT® ME-M ATEX 50X1.5/63X1.5
Enlarger; Inner thread: M 63; Outer thread: M 50; Brass Nickel-plated; Suitable for EX-applications
SKINDICHT® ME-M ATEX 50X1.5/63X1.5
RM132.94 MYR
/

SKINDICHT® ME-M ATEX 50X1.5/63X1.5
RM132.94 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Enables the use of cable glands with larger connection threads than the existing threaded holes, With guide notch for O-ring, Assembling with a wrench
Applications
Equipment group II / Category 2G+1D, Devices, machines and apparatus, For mobile applications in offshore and marine industries, Chemical and petrochemical industry
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SKINDICHT® |
| Product type | Enlarger |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 10.000 |
| Weight | 0.169 kg |
Electrical Characteristics
Product Design
| Total length | 32 |
| Material body | Brass |
| Cable gland design | Straight |
| Inner thread | M 63 |
| EMC screening |
|
| Material body shortname | CuZn |
| Thread size | M 50 |
| Outer diameter | 73 |
| Inner diameter | 43.5 |
| Thread length | 9 |
| Hexagon corner dimensions | 73 |
| Spanner size | 67 |
| Bending protection |
|
| Clear width | 43.5 |
| O-ring material, short form | NBR |
| Outer thread | M 50 |
| Seal type | O-ring |
| O-ring material | Acrylonitrile butadiene rubber |
| Pitch of thread | 1,5 |
| Surface protection | Nickel-plated |
| Spanner size 1 | 67 |
| Thread standard | DIN EN 60423 |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 66, IP 68 |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 90 |
| Oil-resistant |
|
| Temperature (min.) | -30 |
| Suitable for EX-applications |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| ATEX certification | IECEx IBE 13.0028X : Ex II 2G Ex eb IIC Ex II 1D Ex ta IIIC |
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| CCCex-certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.



