Technical Attributes

General Information
Including lock nut

Including o-ring

Brand SKINDICHT®
Product type Blanking plugs
Scope of delivery including O-ring
Packaging type Bag
Installation type in threaded borehole
Delivery Unit 5.000
Weight 0.015 kg
Electrical Characteristics
Product Design
Material body Stainless steel
Thread type NPT
thread-sided sealing element O-ring
Thread size NPT 3/8"
Overall width 22.8
Colour metal
Thread length 7.8
Total height 18.7
Spanner size 20
O-ring material, short form FKM
O-ring material Fluorinated rubber
Glass-fibre reinforced

Pitch of thread 1,41
Surface protection Uncoated
Product Characteristics
Flame-retardant

IP protection rating IP 68 - 10 bar, IP 69
Corrosion-resistant

Acid-resistant

Chemical resistant

UV-resistant

Temperature (max.) 220
Oil-resistant

Temperature (min.) -20
Suitable for EX-applications

Impact-resistant

Halogenfree

Certifications and Standards
EHEDG certified

DNV-certified

cUR recognized

CSA certified

FDA certified

GGVS certified

Tested for fire protection for railway vehicles

Ecolab certified

cUL listed

UL listed

For Ex zone gas without
For Ex-zone dust without
CE marked

UL recognized

FDA certification according to CFR 21
NSF certified

VDE certified

Documentation
Downloads
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® HYGIENIC BL-NPT
Article number Thread size Imp thread length Thread length Delivery Unit
52103494 NPT 1/4" 7.2 5.000
52103495 NPT 3/8" 7.8 5.000
52103496 NPT 1/2" 8.4 5.000
52103497 NPT 3/4" 8.8 5.000
52103498 NPT 1" 10 5.000
52103499 NPT 1 1/4" 10.2 5.000