SKINDICHT® SM-PE-M 20X1.5 LOCKNUT
Lock nut; M 20; Wrench width: 24mm; Brass Nickel-plated





SKINDICHT® SM-PE-M 20X1.5 LOCKNUT
Lock nut; M 20; Wrench width: 24mm; Brass Nickel-plated
SKINDICHT® SM-PE-M 20X1.5 LOCKNUT
RM2.73 MYR
/

SKINDICHT® SM-PE-M 20X1.5 LOCKNUT
RM2.73 MYR
/
In stock (100)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Optimum contacting of a coated housing to protect against electromagnetic interference and for equipotential bonding
Contact is achieved when the counter nut is tightened through the cutting edges that scratch the coated layer of the housing
Withstands temperatures up to +200°C
Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties. “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive.
Applications
For use on the inside of painted, anodised or powder-coated housings
Can be used with metric SKINTOP® and SKINDICHT® cable glands for applications where electromagnetic compatibility (EMC) is required
Withstands high chemical and mechanical stress
Suitable for outdoor use.
Technical Attributes
General Information
| Product type | Lock nut |
| Packaging type | Bag |
| Brand | SKINDICHT® |
| Delivery Unit | 100.000 |
| Weight | 0.005 kg |
Electrical Characteristics
Product Design
| Glass-fibre reinforced |
|
| Material body | Brass |
| Thread type | Metric |
| Pitch of thread | 1,5 |
| EMC screening |
|
| Surface protection | Nickel-plated |
| Material body shortname | CuZn |
| Thread size | M 20 |
| Colour | metal |
| Thickness | 4.7 |
| Thread standard | DIN EN 60423 |
| Hexagon corner dimensions | 27.7 |
| Spanner size | 24 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Temperature (min.) | -60 |
| Suitable for EX-applications |
|
| Impact-resistant |
|
| UV-resistant |
|
| Temperature (max.) | 200 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 43 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® SM-PE-M
| Article number | Thread size | Imp hexagonal wrench width | Spanner size | Delivery Unit |
|---|---|---|---|---|
| 52006494 | M 72 | 85 | 1.000 | |
| 52103300 | M 12 | 15 | 100.000 | |
| 52103300LF | M 12 | 15 | 100.000 | |
| 52103310 | M 16 | 19 | 100.000 | |
| 52103310LF | M 16 | 19 | 100.000 | |
| 52103320 | M 20 | 24 | 100.000 | |
| 52103320LF | M 20 | 24 | 100.000 | |
| 52103330 | M 25 | 30 | 50.000 | |
| 52103330LF | M 25 | 30 | 50.000 | |
| 52103340 | M 32 | 36 | 50.000 | |
| 52103340LF | M 32 | 36 | 50.000 | |
| 52103350 | M 40 | 46 | 25.000 | |
| 52103350LF | M 40 | 46 | 25.000 | |
| 52103360 | M 50 | 60 | 10.000 | |
| 52103360LF | M 50 | 60 | 10.000 | |
| 52103370 | M 63 | 70 | 10.000 | |
| 52103371 | M 75 | 85 | 1.000 | |
| 52103372 | M 90 | 102 | 1.000 | |
| 52103373 | M 110 | 124 | 1.000 |







