SKINDICHT® SHV PG9/6 CONE SEAL CR
Sealing cone; Clear width: 6mm; Chloroprene rubber; CR; black


SKINDICHT® SHV PG9/6 CONE SEAL CR
Sealing cone; Clear width: 6mm; Chloroprene rubber; CR; black
SKINDICHT® SHV PG9/6 CONE SEAL CR
RM3.11 MYR
/

SKINDICHT® SHV PG9/6 CONE SEAL CR
RM3.11 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
SKINDICHT® SHV CR resistant to oil, dust and water, SKINDICHT® SHV FKM for high temperatures, SKINDICHT® SHV FKM resistant to oils, solvents, acids and chemicals
Applications
Sealing cone for SKINDICHT® cable glands.
Technical Attributes
General Information
| Product type | Sealing cone |
| Packaging type | Loose |
| Brand | SKINDICHT® |
| Delivery Unit | 100.000 |
| Weight | 0.002 kg |
Electrical Characteristics
Product Design
| Seal type | Sealing cone |
| Total length | 14.8 |
| Cable gland design | Straight |
| Thread size | PG 9 |
| Outer diameter | 13.8 |
| Colour | black |
| Inner diameter | 6 |
| Sealing material, short form | CR |
| Bending protection |
|
| Clear width | 6 |
| Sealing material | Chloroprene rubber |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Temperature (min.) | -20 |
| Suitable for EX-applications |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 80 |
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® SHV CR
| Article number | Clear width | Imp clear width | Delivery Unit |
|---|---|---|---|
| 52021120 | 5 | 100.000 | |
| 52021130 | 6 | 100.000 | |
| 52021140 | 7 | 100.000 | |
| 52021150 | 7 | 100.000 | |
| 52021160 | 9 | 100.000 | |
| 52021170 | 11 | 100.000 | |
| 52021180 | 9 | 100.000 | |
| 52021190 | 11 | 50.000 | |
| 52021200 | 13 | 50.000 | |
| 52021210 | 15 | 50.000 | |
| 52021220 | 18 | 50.000 | |
| 52021230 | 20 | 50.000 | |
| 52021240 | 22 | 25.000 | |
| 52021250 | 24 | 25.000 | |
| 52021260 | 26 | 25.000 | |
| 52024460 | 16 | 50.000 |




