SKINDICHT® STK PG 9
Sealing insert; Polyvinylchloride; white

SKINDICHT® STK PG 9
Sealing insert; Polyvinylchloride; white
SKINDICHT® STK PG 9
RM0.28 MYR
/

SKINDICHT® STK PG 9
RM0.28 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Prevents dust and dirt from getting into the housing
Applications
This dust protector can be placed under the cap nut of the cable gland
Technical Attributes
General Information
| Product type | Sealing insert |
| Packaging type | Bag |
| Brand | SKINDICHT® |
| Delivery Unit | 500.000 |
| Weight | 0 kg |
Electrical Characteristics
Product Design
| Colour | white |
| Total height | 0.5 |
| Glass-fibre reinforced |
|
| Sealing material, short form | PVC |
| Sealing material | Polyvinylchloride |
| Outer diameter | 13.5 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| UV-resistant |
|
| Temperature (max.) | 80 |
| Temperature (min.) | -20 |
| Suitable for EX-applications |
|
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® STK
| Article number | Imp outer diam | Outer diameter | Thread size | Borehole diameter | Imp bore diam | Number of cable entries | Delivery Unit |
|---|---|---|---|---|---|---|---|
| 52020818 | 11 | 500.000 | |||||
| 52020820 | 13.5 | 500.000 | |||||
| 52020830 | 17 | 250.000 | |||||
| 52020840 | 18.5 | 250.000 | |||||
| 52020850 | 20.5 | 250.000 | |||||
| 52020860 | 26 | 250.000 | |||||
| 52020870 | 35 | 100.000 | |||||
| 52020880 | 45 | 100.000 | |||||
| 52020890 | 52 | 50.000 | |||||
| 52020900 | 57 | 50.000 |



