ÖLFLEX® STATIC CY black 1X25
Single core cable; 1X25; U0/U: 0,6/1 kV; PVC; Shielded; Fixed installation

ÖLFLEX® STATIC CY black 1X25
Single core cable; 1X25; U0/U: 0,6/1 kV; PVC; Shielded; Fixed installation
ÖLFLEX® STATIC CY black 1X25
RM91.71 MYR
/

ÖLFLEX® STATIC CY black 1X25
RM91.71 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Technical Attributes
General Information
| Product type | Single core cable |
| Brand | ÖLFLEX® |
| Copper index | 267.000 kg/km |
| Copper index (lb) | 1794.167 lb |
| Weight | 396 kg/km |
Electrical Characteristics
| Test voltage core/screening | 2 |
| Nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
| Max. conductor resistance at 20°C | 0.78 Ω/km |
Product Design
| Shape of cable | Round |
| Outer sheath colour | black |
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 12.7 mm |
| Conductor material | Bare copper |
| Number of cores | 1 |
| Nominal conductor cross-section (metric) | 25 mm² |
| Cable dimension | 1X25 |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Shielded |
|
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation, Flexible |
| max. conductor temperature, occasionally moved | -30 °C to 70 °C max. conductor temperature: |
| PWIS-free according to | VDMA 24364-B2-L |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 158.8 mm |
| weather resistant |
|
| UV-resistant |
|
| Minimum bending radius, stationary | 6 x outer diameter |
| Minimum bending radius, occasionally flexing | 12.5 x outer diameter |
| Temperature, fixed installation | -40 °C to +80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Minimum bending radius in mm, fixed installation | 76.2 mm |
| Oil resistance according to | EN 50290-2-22: TM 54 |
| UV-resistant according to | EN ISO 4892-2 |
| Weather-resistant according to | ISO 4892-2 |
| PWIS-free |
|
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| CE marked |
|
| VDE certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® STATIC CY black
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 4600023 | 1 | No | 16 | 10.3 | 275 kg/km | ||
| 4600024 | 1 | No | 25 | 12.7 | 396 kg/km | ||
| 4600025 | 1 | No | 35 | 14.3 | 542 kg/km | ||
| 4600026 | 1 | No | 50 | 16.9 | 752 kg/km | ||
| 4600027 | 1 | No | 70 | 18.7 | 1004 kg/km | ||
| 4600028 | 1 | No | 95 | 21.7 | 1368 kg/km | ||
| 4600029 | 1 | No | 120 | 24.7 | 1719 kg/km |



