H07RN-F, ENHANCED VERSION 1X4
Power and control cable; 1X4; HAR-certified; U0/U: 450/750 V; Rubber; Flexible



H07RN-F, ENHANCED VERSION 1X4
Power and control cable; 1X4; HAR-certified; U0/U: 450/750 V; Rubber; Flexible
H07RN-F, ENHANCED VERSION 1X4
RM13.70 MYR
/

H07RN-F, ENHANCED VERSION 1X4
RM13.70 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Extremely versatile in various applications and environments thanks to high-quality insulation and sheath materials and improved properties (compared to H07RN-F, normal version)
Halogen free core insulation and sheath compound to meet special fire safety requirements
Wider temperature range than usual for other rubber cables
Tested for use underwater to a water depth of 500 m and a water temperature of 40°C
Made according to harmonised European type H07RN-F, with ◁HAR▷ testing mark for proven reliability and quality
◁HAR▷-style cables are widely accepted and can be used in Europe
Single-core cables of this type can be used for short circuit-proof and short-to-ground-proof installation.
Applications
For connecting devices and machines to a power supply in various applications
For building cabling that needs to meet special fire safety requirements
For flexible use
Cable design also suitable for torsion applications in wind turbines
Can be used in dry, wet and especially in harsh and oily environments
Withstands heavy mechanical stress
Suitable for outdoor use
Flexible use up to -40°C.
Technical Attributes
General Information
| Product type | Power and control cable |
| Copper index | 38.400 kg/km |
| Copper index (lb) | 258.037 lb |
| Weight | 98 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 450/750 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 4.95 Ω/km |
| Test voltage | 2.5 kV |
Product Design
| Conductor design | IEC 60228 class 5: fine-wire |
| Conductor material | Bare copper |
| Harmonised design | H07RN-F |
| Min. outer diameter | 7.2 |
| Nominal conductor cross-section (metric) | 4 mm² |
| Cable dimension | 1X4 |
| Shielded |
|
| Shape of cable | Round |
| Outer sheath colour | black |
| Insulation colour | black |
| Number of cores | 1 |
| Core insulation basic material | Rubber |
| Basic material of outer sheath | Rubber |
| Including protective earth |
|
| Max. outer diameter | 9 |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Halogen-free according to | IEC 60754-1 |
| Protected against short circuits and earth faults |
|
| Permanent underwater use up to | 500 |
| Can be used permanently underwater according to | EN 50525-2-21 |
| Ozone-resistant according to | EN 60811-403 |
| Storage temperature min. | -25 |
| Chemical resistant |
|
| Ozone resistant |
|
| Installation temperature min. | -40 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 36.0 mm |
| PWIS-free |
|
| Application area | Flexible, Torsion |
| max. conductor temperature, occasionally moved | -40 °C to 90 °C max. conductor temperature: |
| Low smoke density according to | IEC 61034-2 |
| Oil-resistant |
|
| Max. storage temperature | 40 |
| Minimum bending radius in mm, occasionally flexing | 54.0 mm |
| Max. assembly temperature | 80 |
| Minimum bending radius, stationary | 4 x outer diameter |
| Water resistant |
|
| Minimum bending radius, occasionally flexing | 6 x outer diameter |
| Temperature, fixed installation | -50 °C to 90 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Permanently immersible in water |
|
| salt water resistant |
|
| Oil resistance according to | EN 50363-2-1 |
| UV-resistant according to | EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use) |
| Torsion | for +/- 150 °/m and min. 5 °C up to 5000 Torsion cycles, for +/- 150 °/m and min. -40 °C up to 2000 Torsion cycles |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| Product standard DIN / EN | EN 50525-2-21 |
| HAR-certified |
|
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| CE marked |
|
| CPR fire class | Eca |
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС RU С-DE.АЮ64.В.00091/19, ЕАЭС RU С-DE.АЮ64.В.00110/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from H07RN-F, enhanced version
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath min | Min. outer diameter | Imp outer diam cable sheath max | Max. outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|---|
| 4533000 | 1 | No | 1.5 | 5.7 | 7.1 | 55 kg/km | |||
| 4533001 | 1 | No | 2.5 | 6.3 | 7.9 | 72 kg/km | |||
| 4533002 | 1 | No | 4 | 7.2 | 9 | 98 kg/km | |||
| 4533003 | 1 | No | 6 | 7.9 | 9.8 | 127 kg/km | |||
| 4533004 | 1 | No | 10 | 9.5 | 11.9 | 192 kg/km | |||
| 4533005 | 1 | No | 16 | 10.8 | 13.4 | 262 kg/km | |||
| 4533006 | 1 | No | 25 | 12.7 | 15.8 | 375 kg/km | |||
| 4533007 | 1 | No | 35 | 14.3 | 17.9 | 493 kg/km | |||
| 4533008 | 1 | No | 50 | 16.5 | 20.6 | 675 kg/km | |||
| 4533009 | 1 | No | 70 | 18.6 | 23.3 | 914 kg/km | |||
| 4533010 | 1 | No | 95 | 20.8 | 26 | 1200 kg/km | |||
| 4533011 | 1 | No | 120 | 22.8 | 28.6 | 1481 kg/km | |||
| 4533012 | 1 | No | 150 | 25.2 | 31.4 | 1833 kg/km | |||
| 4533013 | 1 | No | 185 | 27.6 | 34.4 | 2190 kg/km | |||
| 4533014 | 1 | No | 240 | 30.6 | 38.3 | 2780 kg/km | |||
| 4533015 | 1 | No | 300 | 33.5 | 41.9 | 3310 kg/km | |||
| 4533016 | 1 | No | 400 | 37.4 | 46.8 | 4320 kg/km | |||
| 4533017 | 1 | No | 500 | 41.3 | 52 | 5342 kg/km | |||
| 4533020 | 2 | No | 1.5 | 8.5 | 11 | 125 kg/km | |||
| 4533021 | 2 | No | 2.5 | 10.2 | 13.1 | 173 kg/km | |||
| 4533022 | 2 | No | 4 | 11.8 | 15.1 | 239 kg/km | |||
| 4533023 | 2 | No | 6 | 13.1 | 16.8 | 330 kg/km | |||
| 4533024 | 2 | No | 10 | 17.7 | 22.6 | 590 kg/km | |||
| 4533027 | 3 | Yes | 1 | 8.3 | 10.7 | 140 kg/km | |||
| 4533029 | 3 | Yes | 1.5 | 9.2 | 11.9 | 172 kg/km | |||
| 4533031 | 3 | Yes | 2.5 | 10.9 | 14 | 225 kg/km | |||
| 4533033 | 3 | Yes | 4 | 12.7 | 16.2 | 325 kg/km | |||
| 4533035 | 3 | Yes | 6 | 14.1 | 18 | 415 kg/km | |||
| 4533037 | 3 | Yes | 10 | 19.1 | 24.2 | 712 kg/km | |||
| 4533039 | 3 | Yes | 16 | 21.8 | 27.6 | 990 kg/km | |||
| 4533041 | 3 | Yes | 25 | 26.1 | 33 | 1395 kg/km | |||
| 4533043 | 3 | Yes | 35 | 29.3 | 37.1 | 1815 kg/km | |||
| 4533045 | 3 | Yes | 50 | 34.1 | 42.9 | 2470 kg/km | |||
| 4533061 | 4 | Yes | 1 | 9.2 | 11.9 | 160 kg/km | |||
| 4533062 | 4 | No | 1 | 9.2 | 11.9 | 160 kg/km | |||
| 4533063 | 4 | Yes | 1.5 | 10.2 | 13.1 | 200 kg/km | |||
| 4533064 | 4 | No | 1.5 | 10.2 | 13.1 | 200 kg/km | |||
| 4533065 | 4 | Yes | 2.5 | 12.1 | 15.5 | 285 kg/km | |||
| 4533066 | 4 | No | 2.5 | 12.1 | 15.5 | 285 kg/km | |||
| 4533067 | 4 | Yes | 4 | 14 | 17.9 | 318 kg/km | |||
| 4533069 | 4 | Yes | 6 | 15.7 | 20 | 535 kg/km | |||
| 4533071 | 4 | Yes | 10 | 20.9 | 26.5 | 920 kg/km | |||
| 4533073 | 4 | Yes | 16 | 23.8 | 30.1 | 1290 kg/km | |||
| 4533075 | 4 | Yes | 25 | 28.9 | 36.6 | 1930 kg/km | |||
| 4533077 | 4 | Yes | 35 | 32.5 | 41.4 | 2470 kg/km | |||
| 4533079 | 4 | Yes | 50 | 37.7 | 47.5 | 3320 kg/km | |||
| 4533081 | 4 | Yes | 70 | 42.7 | 54 | 4420 kg/km | |||
| 4533083 | 4 | Yes | 95 | 48.4 | 61 | 5750 kg/km | |||
| 4533085 | 4 | Yes | 120 | 53 | 66 | 6990 kg/km | |||
| 4533087 | 4 | Yes | 150 | 58 | 73 | 8650 kg/km | |||
| 4533089 | 4 | Yes | 185 | 64 | 80 | 9785 kg/km | |||
| 4533091 | 5 | Yes | 1 | 10.2 | 13.1 | 200 kg/km | |||
| 4533093 | 5 | Yes | 1.5 | 11.2 | 14.4 | 250 kg/km | |||
| 4533095 | 5 | Yes | 2.5 | 13.3 | 17 | 345 kg/km | |||
| 4533097 | 5 | Yes | 4 | 15.6 | 19.9 | 485 kg/km | |||
| 4533099 | 5 | Yes | 6 | 17.5 | 22.2 | 648 kg/km | |||
| 4533101 | 5 | Yes | 25 | 32 | 40.4 | 2500 kg/km | |||
| 4533103 | 5 | Yes | 35 | 35.7 | 45.1 | 3250 kg/km | |||
| 4533105 | 5 | Yes | 50 | 41.8 | 53 | 4408 kg/km | |||
| 4533107 | 5 | Yes | 70 | 47.5 | 60 | 5863 kg/km | |||
| 4533109 | 5 | Yes | 95 | 54 | 67 | 7537 kg/km | |||
| 4533111 | 7 | Yes | 1.5 | 14.7 | 18.7 | 430 kg/km | |||
| 4533113 | 12 | Yes | 1.5 | 17.6 | 22.4 | 620 kg/km | |||
| 4533115 | 12 | Yes | 2.5 | 20.6 | 26.2 | 850 kg/km |





