LS1.5 CRIMPTOOL 6,0-10,0
Crimping tool;

LS1.5 CRIMPTOOL 6,0-10,0
Crimping tool;
LS1.5 CRIMPTOOL 6,0-10,0
RM14,652.63 MYR
/

LS1.5 CRIMPTOOL 6,0-10,0
RM14,652.63 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
With four simultaneously pressing mandrels for the highest crimping requirements
Digital display of the crimp dimension enables crimping accuracies of 0.01 mm
Crimp dimension can be displayed in mm, inches or in selector positions 1-8 according to MIL standard 22520
Current tool status can be called up at any time thanks to automatic wear calculation
Simple calibration option to avoid faulty crimp connections.
Applications
For making a secure crimp connection with turned contacts
For use with the circular connectors of the EPIC® POWER LS1.5 and EPIC® POWER LS3 series.
Technical Attributes
General Information
| Product type | Crimping tool |
| Delivery Unit | 1.000 |
| Weight | 1.191 kg |
Electrical Characteristics
Product Design
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| VDE certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.


