EPIC® M17 counter nut M18x0,75
Lock nut

EPIC® M17 counter nut M18x0,75
Lock nut
EPIC® M17 counter nut M18x0,75
RM38.03 MYR
/

EPIC® M17 counter nut M18x0,75
RM38.03 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
For locking an M17 circular connector (panel-mount base G4) on the inside of the application (e.g. housing).
Applications
For thin-walled housings without a thread, which only allow one through-hole
Withstands high chemical and mechanical stress.
Technical Attributes
General Information
| Brand | EPIC® |
| Product type | Lock nut |
| Design size | M17 G |
| Installation type | screw |
| Delivery Unit | 5.000 |
| Weight | 0.007 kg |
Electrical Characteristics
Product Design
| Material | Steel |
| Pitch of thread | 0,75 |
| Thread size | M 18 |
Product Characteristics
Certifications and Standards
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® M17 Accessories
| Article number | Design size | Delivery Unit |
|---|---|---|
| 44423148 | M17 G | 5.000 |


