ÖLFLEX® FIRE 6387 MC Control 2 x 1 OG
Power and control cable; U0/U: 300/500 V; LSZH; Fixed Installation





ÖLFLEX® FIRE 6387 MC Control 2 x 1 OG
Power and control cable; U0/U: 300/500 V; LSZH; Fixed Installation
ÖLFLEX® FIRE 6387 MC Control 2 x 1 OG
RM5.22 MYR
/

ÖLFLEX® FIRE 6387 MC Control 2 x 1 OG
RM5.22 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Technical Attributes
General Information
| Product type | Power and control cable |
| Brand | ÖLFLEX® |
| Copper index | 19.200 kg/km |
| Weight | 69 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Test voltage | 3.5 kV |
Product Design
| Shape of cable | Round |
| Outer sheath colour | orange |
| Conductor design | IEC 60228 class 2: multi-wire |
| Nominal outer diameter | 7.8 mm |
| Conductor material | Bare copper |
| Number of cores | 2 |
| Nominal conductor cross-section (metric) | 1 mm² |
| Core insulation basic material | Cross-linked polyethylene |
| Conductor count/size | 2x1 |
| Basic material of outer sheath | Halogen-free compound |
| Including protective earth |
|
| Core insulation basic material, short form | XLPE |
| Shielded |
|
| Basic material of outer sheath, short form | LSZH |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Halogen-free according to | IEC 60754-1, IEC 60754-2 |
| Oil-resistant |
|
| UV-resistant |
|
| Minimum bending radius, stationary | 10 x outer diameter |
| Temperature, fixed installation | -30 °C to 90 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2, IEC 60332-3-22 |
| Minimum bending radius in mm, fixed installation | 78.0 mm |
| Halogenfree |
|
Certifications and Standards
| CE marked |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® FIRE 6387 MC Control
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath min | Min. outer diameter | Imp outer diam cable sheath max | Max. outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|---|
| 3806560 | 2 | No | 1 | 69 kg/km | |||||
| 3806561 | 2 | No | 1 | 69 kg/km | |||||
| 3806562 | 2 | No | 1 | 69 kg/km | |||||
| 3806563 | 3 | No | 1 | 88 kg/km | |||||
| 3806564 | 4 | No | 1 | 110 kg/km | |||||
| 3806565 | 5 | Yes | 1 | 136 kg/km | |||||
| 3806566 | 7 | No | 1 | 170 kg/km | |||||
| 3806567 | 8 | No | 1 | 199 kg/km | |||||
| 3806568 | 10 | No | 1 | 255 kg/km | |||||
| 3806569 | 12 | No | 1 | 281 kg/km | |||||
| 3806570 | 14 | No | 1 | 321 kg/km | |||||
| 3806571 | 16 | No | 1 | 367 kg/km | |||||
| 3806572 | 19 | No | 1 | 420 kg/km | |||||
| 3806573 | 24 | No | 1 | 545 kg/km | |||||
| 3806574 | 27 | No | 1 | 588 kg/km | |||||
| 3806575 | 30 | No | 1 | 663 kg/km | |||||
| 3806576 | 33 | No | 1 | 706 kg/km | |||||
| 3806577 | 37 | No | 1 | 782 kg/km | |||||
| 3806578 | 61 | No | 1 | 1257 kg/km | |||||
| 3806580 | 2 | No | 1.5 | 88 kg/km | |||||
| 3806581 | 2 | No | 1.5 | 88 kg/km | |||||
| 3806582 | 2 | No | 1.5 | 88 kg/km | |||||
| 3806583 | 3 | No | 1.5 | 115 kg/km | |||||
| 3806584 | 4 | No | 1.5 | 147 kg/km | |||||
| 3806585 | 5 | Yes | 1.5 | 182 kg/km | |||||
| 3806586 | 7 | No | 1.5 | 230 kg/km | |||||
| 3806587 | 8 | No | 1.5 | 268 kg/km | |||||
| 3806588 | 10 | No | 1.5 | 346 kg/km | |||||
| 3806589 | 12 | No | 1.5 | 383 kg/km | |||||
| 3806590 | 14 | No | 1.5 | 438 kg/km | |||||
| 3806591 | 16 | No | 1.5 | 502 kg/km | |||||
| 3806592 | 19 | No | 1.5 | 576 kg/km | |||||
| 3806593 | 24 | No | 1.5 | 749 kg/km | |||||
| 3806594 | 27 | No | 1.5 | 810 kg/km | |||||
| 3806595 | 30 | No | 1.5 | 913 kg/km | |||||
| 3806596 | 33 | No | 1.5 | 974 kg/km | |||||
| 3806597 | 37 | No | 1.5 | 1081 kg/km | |||||
| 3806598 | 61 | No | 1.5 | 1746 kg/km | |||||
| 3806600 | 2 | No | 2.5 | 118 kg/km | |||||
| 3806601 | 2 | No | 2.5 | 118 kg/km | |||||
| 3806602 | 2 | No | 2.5 | 118 kg/km | |||||
| 3806603 | 3 | No | 2.5 | 157 kg/km | |||||
| 3806604 | 4 | No | 2.5 | 203 kg/km | |||||
| 3806605 | 5 | Yes | 2.5 | 253 kg/km | |||||
| 3806606 | 7 | No | 2.5 | 322 kg/km | |||||
| 3806607 | 8 | No | 2.5 | 376 kg/km | |||||
| 3806608 | 10 | No | 2.5 | 485 kg/km | |||||
| 3806609 | 12 | No | 2.5 | 541 kg/km | |||||
| 3806610 | 14 | No | 2.5 | 621 kg/km | |||||
| 3806611 | 16 | No | 2.5 | 713 kg/km | |||||
| 3806612 | 19 | No | 2.5 | 821 kg/km | |||||
| 3806613 | 24 | No | 2.5 | 1066 kg/km | |||||
| 3806614 | 27 | No | 2.5 | 1158 kg/km | |||||
| 3806615 | 30 | No | 2.5 | 1305 kg/km | |||||
| 3806616 | 33 | No | 2.5 | 1396 kg/km | |||||
| 3806617 | 37 | No | 2.5 | 1552 kg/km | |||||
| 3806618 | 61 | No | 2.5 | 2517 kg/km |







