UNITRONIC® BUS PB FD FRNC FC
Bus cable; PROFIBUS DP; Cable chain; Nominal surge impedance: 150; PUR; violet; cUL listed


UNITRONIC® BUS PB FD FRNC FC
Bus cable; PROFIBUS DP; Cable chain; Nominal surge impedance: 150; PUR; violet; cUL listed
UNITRONIC® BUS PB FD FRNC FC
RM35.01 MYR
/

UNITRONIC® BUS PB FD FRNC FC
RM35.01 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Fast Connect (FC) system, For use where the combination of a halogen-free outer sheath with properties similar to PUR and enhanced flame-retardance is required, Cables can be used for PROFIBUS-DP as well as PROFIBUS-FMS and FIP
Applications
For highly flexible use in energy supply chains or permanently moving machines and linear robots, This cable provides special advantages for use in sensitive areas where fire propagation must be avoided and the presence of toxic fumes would cause personal injury and damage to equipment.
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Bus cable |
| valid fieldbus or Ethernet system | PROFIBUS DP |
| Copper index | 26.000 kg/km |
| Copper index (lb) | 174.700 lb |
| Weight | 75 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 250 |
| Nominal surge impedance | 150 |
| Test voltage core/core | 1.5 |
Product Design
| Conductor design | fine-wire |
| Nominal outer diameter | 8 mm |
| Conductor material | Bare copper |
| Conductor count/size | 1X2X0.64 |
| Inner sheath colour | white |
| Wrapping over stranding | Fleece wrapping |
| Shielded |
|
| Nominal conductor diameter (mm) | 0.64 |
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 1 |
| Pair wrapping | Fleece wrapping |
| Outer sheath colour | violet |
| Stranding type | Twisted-pair |
| Cable sheath RAL colour | RAL 4001 |
| Type of overall screen | Aluminium-laminated plastic foil, Tin-plated copper braiding |
| Number of cores | 2 |
| Nominal conductor cross-section (AWG) | 22 AWG |
| Core insulation basic material | Polyethylene foam |
| Basic material of outer sheath | Polyurethane |
| Basic material of inner sheath | Halogen-free compound |
| Including protective earth |
|
| Core insulation basic material, short form | Foam-Skin PE |
| Number of wires | 19 |
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Flame-retardant |
|
| For continuous flexing |
|
| Fast Connect (FC) cable |
|
| Minimum bending radius in mm, dynamic continuously flexing | 120.0 mm |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 64.0 mm |
| Application area | Cable chain |
| max. conductor temperature, occasionally moved | -5 °C to 70 °C max. conductor temperature: |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 120.0 mm |
| Minimum bending radius, stationary | 8 x outer diameter |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -30 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | UL Vertical-Tray Flame Test, IEC 60332-3-24 |
| UV-resistant according to | UL sunlight resistant |
| Minimum bending radius, dynamic continuously flexing | 15 x outer diameter |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® BUS PB FD FRNC FC
| Article number | Conductor count/size | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|
| 2170997 | 1X2X0.64 | 8 | 75 kg/km |




