Eliminate Contamination Risks with SKINTOP® CLEAN CABLE GLANDS
In cleanrooms, food and beverage production, pharmaceutical manufacturing, and other hygiene-critical environments, even the smallest contamination risk can lead to costly disruptions. SKINTOP® CLEAN cable glands is engineered to safeguard your processes with ultra-clean, secure cable connections that help maintain product integrity, system reliability, and compliance with stringent hygiene requirements.
Key Features
Low ParticleEmission
(EN ISO 14644-14)
Suitable for ISOClass 1 cleanrooms
(EN ISO 14644-1)
Resists BacterialGrowth
(DIN EN ISO 846,
method C)
White surface forquick contamination
detection
IP66/IP68 (5 bar)sealed protection
Multi-start,flattened trapezoidal
thread
Permanent vibrationprotection
Wideclamping range
Precision engineered for cleanroom reliability
SKINTOP® CLEAN provides secure sealing and reliable strain relief for cable entry into housings, helping protect highly sensitive environments in industries where contamination control is critical.
Semiconductor/
Cleanroom manufacturing
Pharmaceuticals &
Life Sciences
Food & Beverage
Processing
Dry room
applications
Why SKINTOP® CLEAN?
In high-sensitivity industries, even microscopic contamination can impact quality and yield. SKINTOP® CLEAN provides:
Cleanerprocesses
LowerContamination Risk
More ReliableOperations
Faster VisualInspection
Long-term durabilityin harsh conditions