July Ertheline
THE BACKBONE OF
SMART MANUFACTURING
Unplanned downtime can cost manufacturers up to US$260,000 per hour1, with highly automated facilities losing millions when production stops. For plant managers, automation engineers, and maintenance teams, this translates into immediate production pressure — every network interruption becomes a potential line stoppage. More than half of manufacturers report at least one unplanned downtime incident each year, highlighting how fragile production environments remain. At the same time, 92% of manufacturers see smart manufacturing as a key driver of competitiveness, delivering 10–20% gains in productivity and output2 — but only when supported by a stable, reliable industrial network.
This is where ETHERLINE® ACCESS Basic comes in.
Flexible Port
Options
Redundant
Power Input
Built for Extreme
Temperatures
Fanless
Operation
Deploy
in Minutes

Built for simplicity, ETHERLINE® ACCESS Basic is an entry-level unmanaged Industrial Ethernet switch designed for straightforward deployment in factory automation environments.

We built it for one reason — we know what happens on the factory floor when networks become too complex, fragile, or time-consuming to manage. That’s why it delivers true plug-and-play connectivity, enabling fast installation and commissioning without complex configuration. Simply connect, power up, and keep production running.

Designed for real industrial conditions, it ensures continuous communication between PLCs, sensors, HMIs, drives, and controllers.

ETHERLINE® ACCESS Basic provides a simple, reliable networking foundation for industrial automation.

Where ETHERLINE® ACCESS Basic Excels
Factory
Automation
Ideal for discrete and process manufacturing lines connecting PLCs, sensors, robots and HMIs.

Machine
Building
DIN rail fits standard enclosures perfectly for easy integration as the network backbone within machine control panels.

Building & Stage
Technology
Deliver dependable network connectivity for building management systems, event staging and broadcast infrastructure.

Intralogistics & Conveyor Systems
Network distributed control nodes across large warehouses, conveyor systems and sortation equipment.

Food &
Beverage
Built to withstand food processing, packaging and cold-chain environments with rugged IP40 housing and extended temperature range.

Energy &
Utilities
Integrate SCADA systems, remote I/O and monitoring devices in power distribution and utility facilities.
Build your complete end-to-end solution with LAPP
Internationally Certified
Tested and approved to CE and FCC standards.
Built for Harsh Environments
IP30-rated DIN-rail metal housing withstands humidity and vibration, operating from –40°C to +75°C.
Cables & Switches, Engineered as One System
Designed and validated alongside ETHERLINE® cables and patchcords, eliminating interoperability concerns.
Scalable for Every Network
Choose from 5 or 8 port variants with Gigabit options, suitable for one product family use from one source.
Zero Maintenance by Design
Fanless architecture with no moving parts and redundant power inputs eliminate single-point failures, reducing maintenance needs.
Locally Stocked & Supported in APAC
LAPP's regional distribution globally with local technical support in your language, backed by German engineering.
Explore the full LAPP Industrial Communication Range