SILVYN® LKI-M 16X1.5 GY
Conduit gland; M 16; Suitable for protective cable conduit size: 14; Polypropylene; IP 54;

SILVYN® LKI-M 16X1.5 GY
Conduit gland; M 16; Suitable for protective cable conduit size: 14; Polypropylene; IP 54;
SILVYN® LKI-M 16X1.5 GY
RM19.77 MYR
/

SILVYN® LKI-M 16X1.5 GY
RM19.77 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Fast and easy assembly, Vibration protection, High-tensile, Can be rotated
Applications
In combination with protective conduit:, SILVYN FPS, SILVYN® FD-PU, Robot-building, For rotating applications
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SILVYN® |
| Product type | Conduit gland |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 50.000 |
| Weight | 0.005 kg |
Electrical Characteristics
Product Design
| Lockable (two-part) |
|
| Total length | 39.5 |
| Divisible fitting |
|
| Suitable protective conduit | SILVYN® FPS, SILVYN® FD-PU |
| Material body | Polypropylene |
| Thread type | Metric |
| Material body shortname | PP |
| Thread size | M 16 |
| Overall width | 21 |
| Colour | grey |
| Thread length | 10 |
| Gland body material | Polypropylene |
| Suitable for protective cable conduit size | 14 |
| Cable gland body material, short form | PP |
| Spanner size | 19 |
| Bending protection |
|
| Clear width | 9.5 |
| Bending protection fixed installation |
|
| Pitch of thread | 1,5 |
| Flexibly installed bending protection |
|
| Rotatable thread |
|
| Thread standard | DIN EN 60423 |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 54 |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Flame retardance according to | UL 94 HB |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| GGVS certified |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® LKI-M
| Article number | Thread size | Nominal size | Suitable for protective cable conduit size | Colour | Delivery Unit |
|---|---|---|---|---|---|
| 55501400 | M 12 | 10 | grey | 50.000 | |
| 55501410 | M 16 | 14 | grey | 50.000 | |
| 55501420 | M 20 | 17 | grey | 50.000 | |
| 55501430 | M 25 | 21 | grey | 50.000 | |
| 55501440 | M 32 | 27 | grey | 25.000 | |
| 55501450 | M 40 | 36 | grey | 25.000 | |
| 55501460 | M 50 | 45 | grey | 25.000 | |
| 55501470 | M 63 | 56 | grey | 10.000 |



