SKINDICHT® MA-M/NPT 20X1.5/ 1/2''
Adapter; Inner thread: NPT 1/2"; Outer thread: M 20; Brass Nickel-plated



SKINDICHT® MA-M/NPT 20X1.5/ 1/2''
Adapter; Inner thread: NPT 1/2"; Outer thread: M 20; Brass Nickel-plated
SKINDICHT® MA-M/NPT 20X1.5/ 1/2''
RM34.18 MYR
/

SKINDICHT® MA-M/NPT 20X1.5/ 1/2''
RM34.18 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Allows for a simple transition from a metric outer thread to an NPT inner thread
Withstands temperatures up to +200°C
Available for thread sizes up to NPT1" or M40
Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties. “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive.
Applications
For applications where different thread types are used
Withstands high chemical and mechanical stress
Suitable for outdoor use.
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Adapter |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SKINDICHT® |
| Installation type | in threaded borehole |
| Delivery Unit | 50.000 |
| Weight | 0.033 kg |
Electrical Characteristics
Product Design
| Outer thread | M 20 |
| Total length | 24.5 |
| Material body | Brass |
| Cable gland design | Straight |
| Inner thread | NPT 1/2" |
| Pitch of thread | 1,5 |
| Surface protection | Nickel-plated |
| Material body shortname | CuZn |
| Thread size | M 20 |
| Overall width | 24 |
| Thread length | 6.5 |
| Thread standard | DIN EN 60423 |
| Clear width | 14 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Temperature (min.) | -60 |
| Suitable for EX-applications |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 200 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| FDA certified |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® MA-M/NPT
| Article number | Outer thread | Inner thread | Delivery Unit |
|---|---|---|---|
| 54020100 | M 16 | NPT 1/2" | 50.000 |
| 54020100LF | M 16 | NPT 1/2" | 50.000 |
| 54020110 | M 20 | NPT 1/2" | 50.000 |
| 54020110LF | M 20 | NPT 1/2" | 50.000 |
| 54020120 | M 25 | NPT 1/2" | 25.000 |
| 54020120LF | M 25 | NPT 1/2" | 25.000 |
| 54020130 | M 25 | NPT 3/4" | 25.000 |
| 54020130LF | M 25 | NPT 3/4" | 25.000 |
| 54020140 | M 32 | NPT 1/2" | 25.000 |
| 54020140LF | M 32 | NPT 1/2" | 25.000 |
| 54020152 | M 32 | NPT 1" | 25.000 |
| 54020152LF | M 32 | NPT 1" | 25.000 |
| 54020153 | M 40 | NPT 1 1/4" | 10.000 |
| 54020153LF | M 40 | NPT 1 1/4" | 10.000 |





