Single cores
Single cores
In our single cores product group you will find harmonised and certified, halogen-free and screened single cores for optimum EMC protection. Single cores are not sheathed cables, but rather individual, insulated cores without any further sheathing. LAPP single cores are suitable for a wide range of applications such as wiring in control cabinets and the wiring of electrical assemblies and distribution panels.
What are single cores
Single core refers to just a singular core, i.e. a plastic-insulated conductor without an outer sheath. Single cores are considered important components for wiring electronic assemblies in machines, devices and control cabinets. Single cores are also known as core lines, installation wires, bell wires, hookup wires, control wires or wiring lines.
Incidentally: one-core cables, one-core lines, single-core lines or single-core cables are all sheathed and therefore do not count as single cores.
Quick view H05Z-K 90°C 1X0,75 BK
Article No.: 4725012
Quick view H05Z-K 90°C EMBOSS 1X0,5 BK
Article No.: 4725011K
Quick view H05Z-K 90°C 1X0,5 BK
Article No.: 4725011
Quick view H05Z-K 90°C 1X1 GNYE
Article No.: 4725003
Quick view H05Z-K 90°C 1X0,75 GNYE
Article No.: 4725002
Quick view H05Z-K 90°C 1X0,5 GNYE
Article No.: 4725001
Quick view ÖLFLEX® WIRE MS 2.2 1X95 BK
Article No.: 4151401
Quick view ÖLFLEX® WIRE MS 2.2 1X70 BK
Article No.: 4151301
Quick view ÖLFLEX® WIRE MS 2.2 1X50 BK
Article No.: 4151201
Quick view ÖLFLEX® WIRE MS 2.2 1X35 BK
Article No.: 4151101
Quick view ÖLFLEX® WIRE MS 2.2 1X35 GNYE
Article No.: 4151100
Quick view ÖLFLEX® WIRE MS 2.2 1X25 BK
Article No.: 4151001
Quick view ÖLFLEX® WIRE MS 2.2 1X25 GNYE
Article No.: 4151000
Quick view ÖLFLEX® WIRE MS 2.2 1X16 RD
Article No.: 4150904
Quick view ÖLFLEX® WIRE MS 2.2 1X16 BU
Article No.: 4150902-