Single cores
Single cores
In our single cores product group you will find harmonised and certified, halogen-free and screened single cores for optimum EMC protection. Single cores are not sheathed cables, but rather individual, insulated cores without any further sheathing. LAPP single cores are suitable for a wide range of applications such as wiring in control cabinets and the wiring of electrical assemblies and distribution panels.
What are single cores
Single core refers to just a singular core, i.e. a plastic-insulated conductor without an outer sheath. Single cores are considered important components for wiring electronic assemblies in machines, devices and control cabinets. Single cores are also known as core lines, installation wires, bell wires, hookup wires, control wires or wiring lines.
Incidentally: one-core cables, one-core lines, single-core lines or single-core cables are all sheathed and therefore do not count as single cores.
Quick view H05Z-K 90°C 1X0,75 GN
Article No.: 4725122
Quick view H05Z-K 90°C 1X0,5 GN
Article No.: 4725121
Quick view H05Z-K 90°C 1X1 YE
Article No.: 4725113
Quick view H05Z-K 90°C 1X0,75 YE
Article No.: 4725112
Quick view H05Z-K 90°C 1X0,5 YE
Article No.: 4725111
Quick view H05Z-K 90°C EMBOSS 1X1 OG
Article No.: 4725093K
Quick view H05Z-K 90°C 1X1 OG
Article No.: 4725093
Quick view H05Z-K 90°C EMBOSS 1X0,75 OG
Article No.: 4725092K
Quick view H05Z-K 90°C 1X0,75 OG
Article No.: 4725092
Quick view H05Z-K 90°C 1X0,5 OG
Article No.: 4725091
Quick view H05Z-K 90°C 1X1 PK
Article No.: 4725083
Quick view H05Z-K 90°C 1X0,75 PK
Article No.: 4725082
Quick view H05Z-K 90°C 1X0,75 GY
Article No.: 4725062
Quick view H05Z-K 90°C 1X0,5 GY
Article No.: 4725061
Quick view H05Z-K 90°C EMBOSS 1X1 WH
Article No.: 4725053K-