Single cores
Single cores
In our single cores product group you will find harmonised and certified, halogen-free and screened single cores for optimum EMC protection. Single cores are not sheathed cables, but rather individual, insulated cores without any further sheathing. LAPP single cores are suitable for a wide range of applications such as wiring in control cabinets and the wiring of electrical assemblies and distribution panels.
What are single cores
Single core refers to just a singular core, i.e. a plastic-insulated conductor without an outer sheath. Single cores are considered important components for wiring electronic assemblies in machines, devices and control cabinets. Single cores are also known as core lines, installation wires, bell wires, hookup wires, control wires or wiring lines.
Incidentally: one-core cables, one-core lines, single-core lines or single-core cables are all sheathed and therefore do not count as single cores.
Quick view ÖLFLEX® WIRE MS 2.1 EMBOSS 1X1 GNYE
Article No.: 4160300K
Quick view
Quick view ÖLFLEX® WIRE MS 2.1 EMBOSS 1X0,75 WHBU
Article No.: 4160244K
Quick view ÖLFLEX® WIRE MS 2.1 1X0,75 WHBU
Article No.: 4160244
Quick view H05V-K EMBOSS 1X1 WH
Article No.: 4510053K
Quick view ÖLFLEX® WIRE MS 2.1 EMBOSS 1X0,75 GNYE
Article No.: 4160200K
Quick view
Quick view ÖLFLEX® WIRE MS 2.1 EMBOSS 1X0,5 WHBU
Article No.: 4160144K
Quick view ÖLFLEX® WIRE MS 2.1 1X0,5 WHBU
Article No.: 4160144
Quick view
Quick view ÖLFLEX® WIRE MS 2.1 EMBOSS 1X0,5 DBU
Article No.: 4160114K
Quick view ÖLFLEX® WIRE MS 2.1 EMBOSS 1X0,75 OG
Article No.: 4160209K
Quick view ÖLFLEX® WIRE MS 2.1 1X0,75 OG
Article No.: 4160209
Quick view ÖLFLEX® WIRE MS 2.1 1X0,75 PK
Article No.: 4160208
Quick view ÖLFLEX® WIRE MS 2.1 EMBOSS 1X0,75 VT
Article No.: 4160207K-