SKINTOP® CUBE FRAME 16
Multi-entry; Number of cable entries: 1; UV-resistant;








SKINTOP® CUBE FRAME 16
Multi-entry; Number of cable entries: 1; UV-resistant;
SKINTOP® CUBE FRAME 16
RM128.83 MYR
/

SKINTOP® CUBE FRAME 16
RM128.83 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Multi-entry of cables allows a higher packing density (up to 10 cables depending on the variant)
The modular system simplifies service work as individual cables can be replaced flexibly without removing the frame from the housing
Integrated flat seal enables secure sealing for the housing when filled (protection class IP 64)
Easy assembly with 4 fastening screws
UL/CSA certification according to technical data enables the product to be used in the North American market
Made of robust polyamide (flammability class HB according to the UL94 testing procedure for the flammability of plastics)
Available in two sizes for 16- or 24-pin connector mounting openings.
Applications
For sealing and strain relieving multi-entry of assembled and unassembled cables through a housing
For use with the SKINTOP® CUBE MODULE quick-locking modules
Can be used in dry, damp and oily environments
Suitable for outdoor use.
Technical Attributes
General Information
| Brand | SKINTOP® |
| Product type | Multi-entry |
| Scope of delivery | including fastening material |
| Packaging type | Bag |
| Installation type | screw |
| Delivery Unit | 1.000 |
| Weight | 0.112 kg |
Electrical Characteristics
Product Design
| Total length | 120 |
| Number of cable entries | 1 |
| Material body | Polyamide |
| Cable gland design | Frame |
| EMC screening |
|
| Material body shortname | PA |
| Overall width | 67 |
| Colour | black |
| Total height | 46 |
| Bending protection |
|
| Seal type | Flat seal |
| RAL colour | RAL 9005 |
| Glass-fibre reinforced |
|
| Sealing material, short form | CR |
| Sealing material | Chloroprene rubber |
Product Characteristics
| Flame-retardant |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 80 |
| Oil-resistant |
|
| Temperature (min.) | -20 |
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Flame retardance according to | UL 94 HB |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.










