Connectors
Connectors
The benefits of our connectors are clear: they create detachable connections between a cable and a device, for example, and withstand hundreds of plug cycles. EPIC® Industrial connectors are used for power supply as well as signal and data transmission in industrial environments and ensure a reliable connection. We offer a variety of connector variants for a wide range of applications and with different ordering options. Receive individual parts, kits or customised assemblies.
Which connectors are there at LAPP
Overview of possible connections with connectors
Not all connectors are made equal. The shape defines the function. Below you will find an overview of our connector range; from there, you can navigate much more easily to the product of your choice.
Find out on the respective sub-pages how industrial connectors are structured, which connection technologies are suitable for assembly, which areas of application result from the respective product group and much more.
Rectangular connectors
Suitable for industrial applications in mechanical and plant engineering, control cabinet construction, lighting and sound technology, etc. as they are robust in harsh environments and easy to use. They are largely used to supply power and transmit signals. However, the modular rectangular connector systems EPIC® MC modules and EPIC® MH enable flexible mixed assembly and are therefore also used for data transmission.
Circular connectors
They are particularly suitable for special applications in measurement, control and regulation technology, servo drive technology, conveyor technology or industrial robots.
Solar connectors
Suitable for direct current voltage applications within photovoltaic systems, i.e. for cabling solar modules, inverters and stand-alone systems. The connectors can be freely assembled.
Data connectors
Suitable for data transmission with copper-based electrical data cables (fieldbus, sensor-actuator, Ethernet) and optically transmitting fibre optic cables. In this product group, you will find the most common connectors for harsh industrial environments, structured building cabling, and use in data centres or control cabinets.
Quick view EPIC® POWER LS1 D6 5+PE K 10,5-15,5 (5)
Article No.: 73000005
Quick view EPIC® POWER LS1 D6 5+PE K 8,5-11 (5)
Article No.: 73000004
Quick view EPIC® POWER LS1 D6 5+PE 8,5-11 (20)
Article No.: 73000006
Quick view EPIC® H-B 16 TSH-RO M40 HOOD
Article No.: 79104800
Quick view EPIC® POWER LS1 D6 5+PE 7,5-15,5 (20)
Article No.: 76123510
Quick view EPIC® H-B 16 TSH-RO M25
Article No.: 79104200
Quick view EPIC® H-B 16 TSH-RO M32 HOOD
Article No.: 79104400
Quick view EPIC® POWER LS1 D6 5+PE K 7,5-15,5 (5)
Article No.: 76123000
Quick view EPIC® H-B 16 TBF-LB M25
Article No.: 19086900
Quick view EPIC® POWER LS1 D6 3+PE+4 K 10,5-15,5 (5)
Article No.: 73000001
Quick view EPIC® POWER LS1 D6 3+PE+4 10,5-15,5 (20)
Article No.: 73000003
Quick view EPIC® POWER LS1 D6 3+PE+4 K 14-17 (5)
Article No.: 44420089
Quick view EPIC® POWER LS1 D6 3+PE+4 14-17 (20)
Article No.: 44420088
Quick view EPIC® POWER LS1 D6 3+PE+4 K 8,5-11 (5)
Article No.: 73000000
Quick view EPIC® POWER LS1 D6 3+PE+4 K 7,5-15,5 (5)
Article No.: 76124000-