Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view ÖLFLEX® CLASSIC 110 65G0,5
Article No.: 1119065
Quick view ÖLFLEX® CLASSIC 110 14G0,5
Article No.: 1119014
Quick view ÖLFLEX® CLASSIC 110 61G0,5
Article No.: 1119061
Quick view ÖLFLEX® CLASSIC 110 40G0,5
Article No.: 1119040
Quick view ÖLFLEX® CLASSIC 110 52G0,5
Article No.: 1119052
Quick view ÖLFLEX® CLASSIC 110 35G0,5
Article No.: 1119035
Quick view
Quick view ÖLFLEX® CLASSIC 110 30G0,5
Article No.: 1119030
Quick view
Quick view
Quick view
Quick view
Quick view
Quick view
Quick view ÖLFLEX® CLASSIC 110 5G0,5
Article No.: 1119005-