Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view
Quick view ÖLFLEX® CLASSIC 110 20X1
Article No.: 1119870
Quick view ÖLFLEX® CLASSIC 110 18X1
Article No.: 1119868
Quick view ÖLFLEX® CLASSIC 110 7G2,5 BK
Article No.: 1119888
Quick view ÖLFLEX® CLASSIC 110 5G2,5 BK
Article No.: 1119887
Quick view
Quick view ÖLFLEX® CLASSIC 110 4G2,5 BK
Article No.: 1119886
Quick view ÖLFLEX® CLASSIC 110 18G1,5 BK
Article No.: 1119883
Quick view
Quick view ÖLFLEX® CLASSIC 110 12G1,5 BK
Article No.: 1119882
Quick view ÖLFLEX® CLASSIC 110 7G1,5 BK
Article No.: 1119881
Quick view
Quick view
Quick view ÖLFLEX® CLASSIC 110 34G0,75 BK
Article No.: 1119878
Quick view ÖLFLEX® CLASSIC 110 25G0,75 BK
Article No.: 1119877-