Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view ÖLFLEX® CLASSIC 110 Black 0,6/1kV 3X1
Article No.: 1120268
Quick view ÖLFLEX® CLASSIC 110 Black 0,6/1kV 3G1
Article No.: 1120267
Quick view ÖLFLEX® CLASSIC 110 Black 0,6/1kV 18G0,75
Article No.: 1120251
Quick view ÖLFLEX® CLASSIC 110 Black 0,6/1kV 2X1
Article No.: 1120266
Quick view ÖLFLEX® CLASSIC 110 Black 0,6/1kV 5G0,75
Article No.: 1120237
Quick view ÖLFLEX® CLASSIC 110 Black 0,6/1kV 12G0,75
Article No.: 1120248
Quick view ÖLFLEX® CLASSIC 110 Black 0,6/1kV 7G0,75
Article No.: 1120241
Quick view ÖLFLEX® CLASSIC 110 Black 0,6/1kV 4G0,75
Article No.: 1120235
Quick view ÖLFLEX® CLASSIC 110 Black 0,6/1kV 3X0,75
Article No.: 1120234
Quick view ÖLFLEX® CLASSIC 110 Black 0,6/1kV 3G0,75
Article No.: 1120233
Quick view ÖLFLEX® CLASSIC 110 Black 0,6/1kV 2X0,75
Article No.: 1120232
Quick view ÖLFLEX® CLASSIC 110 4G35
Article No.: 1119644
Quick view
Quick view ÖLFLEX® CLASSIC 110 7G25
Article No.: 1119636
Quick view ÖLFLEX® CLASSIC 110 7G16
Article No.: 1119627-