Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view ÖLFLEX® CLASSIC 110 LT 4G1
Article No.: 1120744
Quick view ÖLFLEX® CLASSIC 110 LT 4X1
Article No.: 1120743
Quick view ÖLFLEX® CLASSIC 110 LT 3G1
Article No.: 1120742
Quick view ÖLFLEX® CLASSIC 110 LT 2X1
Article No.: 1120740
Quick view ÖLFLEX® CLASSIC 110 LT 25G0,75
Article No.: 1120739
Quick view ÖLFLEX® CLASSIC 110 LT 18G0,75
Article No.: 1120738
Quick view ÖLFLEX® CLASSIC 110 LT 12G0,75
Article No.: 1120737
Quick view ÖLFLEX® CLASSIC 110 LT 7G0,75
Article No.: 1120736
Quick view ÖLFLEX® CLASSIC 110 CY BK 0,6/1kV 5G4
Article No.: 1121361
Quick view ÖLFLEX® CLASSIC 110 LT 4X0,75
Article No.: 1120733
Quick view ÖLFLEX® CLASSIC 110 LT 5G0,75
Article No.: 1120735
Quick view ÖLFLEX® CLASSIC 110 LT 4G0,75
Article No.: 1120734
Quick view ÖLFLEX® CLASSIC 110 LT 3G0,75
Article No.: 1120732
Quick view ÖLFLEX® CLASSIC 110 LT 3X0,75
Article No.: 1120731
Quick view ÖLFLEX® CLASSIC 110 LT 2X0,75
Article No.: 1120730-