Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view
Quick view ÖLFLEX® CLASSIC 115 CY 7X1 BK
Article No.: 1136543
Quick view ÖLFLEX® CLASSIC 115 CY 18G1 BK
Article No.: 1136545
Quick view ÖLFLEX® CLASSIC 115 CY 25G1 BK
Article No.: 1136546
Quick view ÖLFLEX® CLASSIC 115 CY 12G1 BK
Article No.: 1136544
Quick view ÖLFLEX® CLASSIC 115 CY 7G1 BK
Article No.: 1136542
Quick view ÖLFLEX® CLASSIC 115 CY 5X1 BK
Article No.: 1136541
Quick view ÖLFLEX® CLASSIC 115 CY 4X1 BK
Article No.: 1136539
Quick view ÖLFLEX® CLASSIC 115 CY 5G1 BK
Article No.: 1136540
Quick view ÖLFLEX® CLASSIC 115 CY 3X1 BK
Article No.: 1136537
Quick view ÖLFLEX® CLASSIC 115 CY 4G1 BK
Article No.: 1136538
Quick view ÖLFLEX® CLASSIC 115 CY 2X0,5 BK
Article No.: 1136510
Quick view ÖLFLEX® CLASSIC 115 CY 12G0,75 BK
Article No.: 1136115
Quick view ÖLFLEX® CLASSIC 115 CY 7G0,75 BK
Article No.: 1136114
Quick view ÖLFLEX® CLASSIC 115 CY 5G0,75 BK
Article No.: 1136113-