Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view ÖLFLEX® CLASSIC 100 SY 7G1,5
Article No.: 0016069
Quick view ÖLFLEX® CLASSIC 100 SY 5G1,5
Article No.: 00160673
Quick view ÖLFLEX® CLASSIC 100 SY 4G1,5
Article No.: 00160663
Quick view ÖLFLEX® CLASSIC 100 SY 4G1
Article No.: 00160443
Quick view ÖLFLEX® CLASSIC 100 SY 2X1,5
Article No.: 0016064
Quick view
Quick view ÖLFLEX® CLASSIC 100 SY 5G1
Article No.: 00160453
Quick view ÖLFLEX® CLASSIC 100 SY 7G1
Article No.: 0016047
Quick view ÖLFLEX® CLASSIC 100 SY 2X1
Article No.: 0016042
Quick view ÖLFLEX® CLASSIC 100 SY 3G1
Article No.: 0016043
Quick view ÖLFLEX® CLASSIC 100 SY 12G0,75
Article No.: 0016031
Quick view ÖLFLEX® CLASSIC 100 SY 5G0,75
Article No.: 00160253
Quick view ÖLFLEX® CLASSIC 100 SY 4G0,75
Article No.: 00160243
Quick view ÖLFLEX® CLASSIC 100 SY 3G0,75
Article No.: 0016023
Quick view ÖLFLEX® CLASSIC 100 SY 2X0,75
Article No.: 0016022-