Cable Protection and Guiding Systems
Cable protection and guiding systems
Cable protection and guiding systems at LAPP consist of a protective conduit, a conduit gland and the corresponding accessories. They protect cables perfectly against dust, moisture, mechanical, thermal or chemical influences. Our flexible protective conduits are made of plastic, galvanised steel, stainless steel or a combination of these materials. The portfolio also includes parallel corrugated protective conduits, large-scale protective conduits or resealable protective conduits, hoses with a liquid-tight sheath and protective conduit systems for special applications, e.g. in the F&B sector or e-mobility. The tools and accessories allow for quick and easy assembly.
What are cable protection and guiding systems?
A cable protection and guiding system offers you the opportunity to additionally protect your cables and wires and to guide them securely.
At LAPP, this refers to flexible protective conduits.
This guide provides you with information about protective conduits and corresponding accessories for applications according to DIN EN IEC 61386-23 (VDE 0605-23:2021-12): Flexible electrical conduit systems. Our cable protection products do not include pneumatic or hydraulic hoses.
Note: We offer cable protection and cable guiding systems for automated applications in the form of assembled cable chains under the product name SILVYN® CHAIN.
Quick view SILVYN® MSK-M 25X1.5 EDU ATEX
Article No.: 55506037
Quick view SILVYN® MSK-M 20X1.5 EDU ATEX
Article No.: 55506036
Quick view SILVYN® MSK-M 32X1.5 EDU ATEX
Article No.: 55506038
Quick view SILVYN® MSK-M 16X1.5 EDU ATEX
Article No.: 55506019
Quick view SILVYN® FCE COMPACT 90° M32X1.5 NPB
Article No.: 61803864
Quick view SILVYN® FCE COMPACT 90° M25X1.5 NPB
Article No.: 61803863
Quick view SILVYN® FCE COMPACT 90° M20X1.5/2 NPB
Article No.: 61803862
Quick view SILVYN® FCE COMPACT 90° M20X1.5/1 NPB
Article No.: 61803861
Quick view SILVYN® FCE COMPACT M25X1.5 NPB
Article No.: 55503628
Quick view SILVYN® FCE COMPACT M20X1.5/2 NPB
Article No.: 55503627
Quick view SILVYN® FCE COMPACT M40X1.5 NPB
Article No.: 61803856
Quick view SILVYN® FCE COMPACT M32X1.5 NPB
Article No.: 61803855
Quick view SILVYN® FCE COMPACT M20X1.5/1 NPB
Article No.: 55503626
Quick view SILVYN® FCE COMPACT M12X1.5 NPB
Article No.: 55503624
Quick view SILVYN® FCE-S M20X1.5/2 NPB
Article No.: 55503618-