Cable Protection and Guiding Systems
Cable protection and guiding systems
Cable protection and guiding systems at LAPP consist of a protective conduit, a conduit gland and the corresponding accessories. They protect cables perfectly against dust, moisture, mechanical, thermal or chemical influences. Our flexible protective conduits are made of plastic, galvanised steel, stainless steel or a combination of these materials. The portfolio also includes parallel corrugated protective conduits, large-scale protective conduits or resealable protective conduits, hoses with a liquid-tight sheath and protective conduit systems for special applications, e.g. in the F&B sector or e-mobility. The tools and accessories allow for quick and easy assembly.
What are cable protection and guiding systems?
A cable protection and guiding system offers you the opportunity to additionally protect your cables and wires and to guide them securely.
At LAPP, this refers to flexible protective conduits.
This guide provides you with information about protective conduits and corresponding accessories for applications according to DIN EN IEC 61386-23 (VDE 0605-23:2021-12): Flexible electrical conduit systems. Our cable protection products do not include pneumatic or hydraulic hoses.
Note: We offer cable protection and cable guiding systems for automated applications in the form of assembled cable chains under the product name SILVYN® CHAIN.
Quick view SILVYN® KLICK M16X1.5/2 BK
Article No.: 55501035
Quick view SILVYN® KLICK M16X1.5/2 GY
Article No.: 55501030
Quick view SILVYN® KLICK M16X1.5/1 BK
Article No.: 55501025
Quick view SILVYN® FLEXILOK M 20X1.5 /21 BK
Article No.: 65500445
Quick view SILVYN® KLICK M16X1.5/1 GY
Article No.: 55501020

Quick view SILVYN® FLEXILOK M 20X1.5 /21 GY
Article No.: 65500440
Quick view SILVYN® FLEXILOK M 20X1.5 /20 BK
Article No.: 65500436
Quick view SILVYN® FLEXILOK M 20X1.5 /16 BK
Article No.: 65500435
Quick view SILVYN® FLEXILOK M 20X1.5 /20 GY
Article No.: 65500431
Quick view SILVYN® FLEXILOK M 20X1.5 /16 GY
Article No.: 65500430
Quick view SILVYN® FLEXILOK M 16X1.5 /16 BK
Article No.: 65500425
Quick view SILVYN® FLEXILOK M 16X1.5 /16 GY
Article No.: 65500420
Quick view SILVYN® FLEXILOK M 20X1.5 /13 BK
Article No.: 65500415
Quick view SILVYN® FLEXILOK M 20X1.5 /13 GY
Article No.: 65500410
Quick view SILVYN® FLEXILOK M 16X1.5 /13 BK
Article No.: 65500405-