Cable Protection and Guiding Systems
Cable protection and guiding systems
Cable protection and guiding systems at LAPP consist of a protective conduit, a conduit gland and the corresponding accessories. They protect cables perfectly against dust, moisture, mechanical, thermal or chemical influences. Our flexible protective conduits are made of plastic, galvanised steel, stainless steel or a combination of these materials. The portfolio also includes parallel corrugated protective conduits, large-scale protective conduits or resealable protective conduits, hoses with a liquid-tight sheath and protective conduit systems for special applications, e.g. in the F&B sector or e-mobility. The tools and accessories allow for quick and easy assembly.
What are cable protection and guiding systems?
A cable protection and guiding system offers you the opportunity to additionally protect your cables and wires and to guide them securely.
At LAPP, this refers to flexible protective conduits.
This guide provides you with information about protective conduits and corresponding accessories for applications according to DIN EN IEC 61386-23 (VDE 0605-23:2021-12): Flexible electrical conduit systems. Our cable protection products do not include pneumatic or hydraulic hoses.
Note: We offer cable protection and cable guiding systems for automated applications in the form of assembled cable chains under the product name SILVYN® CHAIN.

Quick view SILVYN® FPAG 90° M16X1.5 / 16 BK
Article No.: 55506505
Quick view SILVYN® FPAG 90° M16X1.5 / 16 GY
Article No.: 55506500
Quick view SILVYN® FPAG 90° M16X1.5 / 13 BK
Article No.: 55506495
Quick view SILVYN® KLICK-WP PG36 BK
Article No.: 61801075
Quick view SILVYN® KLICK 90° PG 29 BK
Article No.: 61801065

Quick view SILVYN® KLICK 90° PG 48 GY
Article No.: 61801062
Quick view SILVYN® KLICK 90° PG 36 GY
Article No.: 61801061
Quick view SILVYN® KLICK 90° PG 29 GY
Article No.: 61801060
Quick view SILVYN® KLICK 90° PG 21 BK
Article No.: 61801055
Quick view SILVYN® KLICK 90° PG 21 GY
Article No.: 61801050
Quick view SILVYN® FPAG 90° M16X1.5 / 13 GY
Article No.: 55506490
Quick view SILVYN® FPAG 90° M12X1.5 / 10 BK
Article No.: 55506485
Quick view SILVYN® FPAG 90° M12X1.5 / 10 GY
Article No.: 55506480
Quick view SILVYN® FLEXILOK 90° PG 29 /34 GY
Article No.: 68100225
Quick view SILVYN® FLEXILOK 90° PG 21 /28 GY
Article No.: 68100220-