Cable Protection and Guiding Systems
Cable protection and guiding systems
Cable protection and guiding systems at LAPP consist of a protective conduit, a conduit gland and the corresponding accessories. They protect cables perfectly against dust, moisture, mechanical, thermal or chemical influences. Our flexible protective conduits are made of plastic, galvanised steel, stainless steel or a combination of these materials. The portfolio also includes parallel corrugated protective conduits, large-scale protective conduits or resealable protective conduits, hoses with a liquid-tight sheath and protective conduit systems for special applications, e.g. in the F&B sector or e-mobility. The tools and accessories allow for quick and easy assembly.
What are cable protection and guiding systems?
A cable protection and guiding system offers you the opportunity to additionally protect your cables and wires and to guide them securely.
At LAPP, this refers to flexible protective conduits.
This guide provides you with information about protective conduits and corresponding accessories for applications according to DIN EN IEC 61386-23 (VDE 0605-23:2021-12): Flexible electrical conduit systems. Our cable protection products do not include pneumatic or hydraulic hoses.
Note: We offer cable protection and cable guiding systems for automated applications in the form of assembled cable chains under the product name SILVYN® CHAIN.

Quick view SILVYN® FPAG 90° PG 11 GY
Article No.: 55506730
Quick view SILVYN® FPAG 90° PG 9 BK
Article No.: 55506725
Quick view SILVYN® FPAG 90° PG 9/2 GY
Article No.: 55506720
Quick view SILVYN® FPAG 90° PG 7 BK
Article No.: 55506715
Quick view SILVYN® FPAG 90° PG 7 GY
Article No.: 55506710

Quick view SILVYN® FPAX 90° M16X1.5 / 13 GY
Article No.: 55507310
Quick view SILVYN® FPAX 90° M63X1.5 / 54 BK
Article No.: 55507309
Quick view SILVYN® FPAX 90° M50X1.5 / 54 BK
Article No.: 55507308
Quick view SILVYN® FPAX 90° M50X1.5 / 42 BK
Article No.: 55507307
Quick view SILVYN® FPAX 90° M40X1.5 / 42 BK
Article No.: 55507306
Quick view SILVYN® FPAX 90° M32X1.5 / 34 BK
Article No.: 55507305
Quick view SILVYN® FPAX 90° M25X1.5 / 28 BK
Article No.: 55507304
Quick view SILVYN® FPAX 90° M20X1.5 / 21 BK
Article No.: 55507303
Quick view SILVYN® FPAX 90° M20X1.5 / 16 BK
Article No.: 55507302
Quick view SILVYN® FPAX 90° M16X1.5 / 16 BK
Article No.: 55507301-