Cable Protection and Guiding Systems
Cable protection and guiding systems
Cable protection and guiding systems at LAPP consist of a protective conduit, a conduit gland and the corresponding accessories. They protect cables perfectly against dust, moisture, mechanical, thermal or chemical influences. Our flexible protective conduits are made of plastic, galvanised steel, stainless steel or a combination of these materials. The portfolio also includes parallel corrugated protective conduits, large-scale protective conduits or resealable protective conduits, hoses with a liquid-tight sheath and protective conduit systems for special applications, e.g. in the F&B sector or e-mobility. The tools and accessories allow for quick and easy assembly.
What are cable protection and guiding systems?
A cable protection and guiding system offers you the opportunity to additionally protect your cables and wires and to guide them securely.
At LAPP, this refers to flexible protective conduits.
This guide provides you with information about protective conduits and corresponding accessories for applications according to DIN EN IEC 61386-23 (VDE 0605-23:2021-12): Flexible electrical conduit systems. Our cable protection products do not include pneumatic or hydraulic hoses.
Note: We offer cable protection and cable guiding systems for automated applications in the form of assembled cable chains under the product name SILVYN® CHAIN.
Quick view SILVYN® US-AS 36
Article No.: 61802240
Quick view SILVYN® US-AS 21
Article No.: 61802220
Quick view SILVYN® US-AS 19
Article No.: 61802210
Quick view SILVYN® US-AS 17
Article No.: 61802200
Quick view SILVYN® US-AS 14
Article No.: 61802190
Quick view SILVYN® US-AS 10
Article No.: 61802180
Quick view SILVYN® US-EDU-AS 56
Article No.: 61802570
Quick view SILVYN® US-EDU-AS 45
Article No.: 61802550
Quick view SILVYN® UI 511 1/2" INSERT SET NPB
Article No.: 61798097
Quick view SILVYN® UI 511 3/8" INSERT SET NPB
Article No.: 61798096
Quick view SILVYN® UI 511 2" INSERT SET NPB
Article No.: 61798095
Quick view SILVYN® UI 511 1 1/4" INSERT SET NPB
Article No.: 61798094
Quick view SILVYN® UI 511 1" INSERT SET NPB
Article No.: 61798093
Quick view SILVYN® UI 511 3/4" INSERT SET NPB
Article No.: 61798092
Quick view SILVYN® UI 511 1 1/2" INSERT SET NPB
Article No.: 61798090-